NEW TO HILTI.FI?See your customised prices and shop 24/7Find out more

Discover Hilti metal screws and plasterboard screws, engineered to help you improve speed and quality when installing metal deck or interior board

81 Products

Filter
S-WDF-Z Structural timber screw, dual head with full thread
Description
Timber screw with full thread and dual head (hexagon socket SW17 and TX40 drive) for use with TX40 bits and nut setters to lift prefabricated wood elements
Application
Wood to wood, Structural timber
Base materials
Wood, Timber, Cross-laminated timber (CLT)
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution
S-WCF-Z Structural timber screw, countersunk head with full thread
Description
Timber screw with countersunk head and full thread for more load bearing in structural wood and an attractive finish
Application
Wood to wood, Structural timber
Base materials
Wood, Timber, Cross-laminated timber (CLT)
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution
S-WXF-Z Structural timber screw, cylindrical head with full thread
Description
Timber screw with cylindrical head and full thread for joining wood beams in prefabricated construction and load-bearing structures
Application
Wood to wood, Structural timber
Base materials
Wood, Timber, Cross-laminated timber (CLT)
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution
S-WWP-Z Structural timber screw, washer head with partial thread
Description
Timber screw with washer head and partial thread for more convenient and secure fastening in wood-to-wood and metal-to-wood connections
Application
Wood to wood, Structural timber
Base materials
Wood, Timber, Cross-laminated timber (CLT)
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution
S-WCP-Z Structural timber screw, countersunk head with partial thread
Description
Timber screw with countersunk head and partial thread offers secure and convenient fastening in wood with an attractive finish
Application
Wood to wood, Structural timber
Base materials
Wood, Timber, Cross-laminated timber (CLT)
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution
S-W Timber Lifting System
Description
Timber lifting system when paired with the S-WDF-Z timber screw, for lifting prefabricated roofs, walls and ceilings
Application
Hangers with threaded connectors
Base materials
Wood, Timber, Cross-laminated timber (CLT)
Environmental conditions
Dry indoor, Outdoor with low pollution, Indoor with temporary condensation
S-MS 01 Z Self-drilling sheet metal screws
Description
Self-drilling screw without washer for quickly connecting overlapping metal sheets
Base materials
Carbon steel
Environmental conditions
Dry indoor
Length
20 mm
S-DS 01 B Sharp-point drywall screws
Description
Single drywall screws (phosphate-coated) for fastening drywall boards to metal
Screw head type
Bugle head
Screw drive/recess type
PH #2
Collated
No
S-DS 01 B M Sharp-point drywall screws
Description
Collated drywall screw (phosphate-coated) for the SMD 57 screw magazine – for fastening plasterboard to metal
Screw head type
Bugle head
Screw drive/recess type
PH #2
Collated
Yes, compatible with SMD57 screw magazine
S-DS 01 B M1 Sharp-point drywall screws
Description
Collated drywall screw (phosphate-coated) for the SD-M 1 or SD-M 2 screw magazine – for fastening drywall boards to metal
Screw head type
Bugle head
Screw drive/recess type
PH #2
Collated
Yes, compatible with SD-M 1 screw magazine, Yes, compatible with SD-M 2 screw magazine
S-MS 01S Self-drilling sheet metal screws
Description
Self-drilling screw (A2 stainless steel) without washer for chipless fastening of thin metal sheets (up to 2x 1.0 mm)
Base materials
Carbon steel, Aluminium
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
Length
20 mm
S-MS 41/51S Self-drilling sheet metal screws
Description
Self-drilling screw (A2 stainless steel) with washer for chipless fastening of thin metal sheets (up to 2x 1.0 mm)
Base materials
Carbon steel, Aluminium
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
Length
20 mm
               Hilti's Perfect Sealing / Racing tip screws provide higher drilling speed, and unmatched sealing properties.
S-DS 01 Z M Sharp-point drywall screws
Description
Collated zinc-plated drywall screws for the SMD 57 screw magazine, ideal for fastening drywall boards to metal
Screw head type
Bugle head
Screw drive/recess type
PH #2
Collated
Yes, compatible with SMD57 screw magazine
S-MS 01PS Self-drilling sheet metal screws
Description
Self-drilling screw (A2 stainless steel) without washer for chipless fastening of thin metal sheets (up to 2x 1.0 mm)
Base materials
Carbon steel, Aluminium
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
Length
20 mm
S-DS 01 Z Sharp-point drywall screws
Description
Single zinc-plated drywall screw with increased corrosion resistance and driving speed for fastening drywall boards to metal
Screw head type
Bugle head
Screw drive/recess type
PH #2
Collated
No
S-MD/MS M Self-drilling decking sidelap screws for SDT 9
Description
Collated self-drilling screws for use with the SDT 9 stand-up handle for sidelap and frame fastening in decking
Base materials
Carbon steel
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
Washer type
none
               Hilti's Perfect Sealing / Racing tip screws provide higher drilling speed, and unmatched sealing properties.
S-MD/MS M Self-drilling sidelap screws for SDT 5
Description
Collated self-drilling screws for use with the SDT 5 stand-up handle for sidelap and frame fastening
Base materials
Carbon steel
Environmental conditions
Dry indoor, Indoor with temporary condensation
Washer type
none
               Hilti's Perfect Sealing / Racing tip screws provide higher drilling speed, and unmatched sealing properties.
S-DD 01 B M Self-drilling drywall screws
Description
Collated drywall screw (phosphate-coated) for the SMD 57 screw magazine – for fastening plasterboard or hard boards to metal
Screw head type
Bugle head
Screw drive/recess type
PH #2
Collated
Yes, compatible with SMD57 screw magazine
S-DD 01 B M1 Self-drilling drywall screws
Description
Collated drywall screw (phosphate-coated) for the SD-M 1 or SD-M 2 screw magazine – for fastening plasterboard to metal
Screw head type
Bugle head
Screw drive/recess type
PH #2
Collated
Yes, compatible with SD-M 1 screw magazine, Yes, compatible with SD-M 2 screw magazine
S-DD 01 Z Self-drilling drywall screws
Description
Single drywall screw (zinc-plated) for fastening plasterboard to metal
Screw head type
Bugle head
Screw drive/recess type
PH #2
Collated
No
S-MD 01 Z Self-drilling metal screws
Description
Self-drilling screw (zinc-plated carbon steel) without washer for thin metal-to-metal fastenings (up to 3 mm)
Base materials
Carbon steel
Environmental conditions
Dry indoor
Product class
Premium
S-MD 21 Z Self-drilling metal screws
Description
Self-drilling screw (zinc-plated carbon steel) with pressed-on flange for thin metal-to-metal fastenings (up to 3 mm)
Base materials
Carbon steel
Environmental conditions
Dry indoor
Product class
Premium
S-MD 03 Z Self-drilling metal screws
Description
Self-drilling screw (zinc-plated carbon steel) without washer for medium-thick metal-to-metal fastenings (up to 6 mm)
Base materials
Carbon steel
Environmental conditions
Dry indoor
Product class
Premium
               Hilti's Perfect Sealing / Racing tip screws provide higher drilling speed, and unmatched sealing properties.
S-DS 03 B Sharp-point drywall screws
Description
Single plasterboard screw (phosphate-coated) for fastening plasterboard to wood
Screw head type
Bugle head
Screw drive/recess type
PH #2
Collated
No
S-DS 03 B M Sharp-point drywall screws
Description
Collated drywall screw (phosphate-coated) for the SMD 57 screw magazine – for fastening plasterboard to wood
Screw head type
Bugle head
Screw drive/recess type
PH #2
Collated
Yes, compatible with SMD57 screw magazine
S-MD 23 Z Self-drilling metal screws
Description
Self-drilling screw (zinc-plated carbon steel) with pressed-on flange for medium-thick metal-to-metal fastenings (up to 6 mm)
Base materials
Carbon steel, HTU (cast-in channel)
Environmental conditions
Dry indoor
Screw head diameter
10 mm
               Hilti's Perfect Sealing / Racing tip screws provide higher drilling speed, and unmatched sealing properties.
S-DS 03 B M1 Sharp-point drywall screws
Description
Collated drywall screw (phosphate-coated) for the SD-M 1 or SD-M 2 screw magazine – for fastening plasterboard to wood
Screw head type
Bugle head
Screw drive/recess type
PH #2
Collated
Yes, compatible with SD-M 1 screw magazine, Yes, compatible with SD-M 2 screw magazine
S-DS 03 Z Sharp-point drywall screws
Description
Single drywall screw (zinc-plated) for fastening plasterboard to wood
Screw head type
Bugle head
Screw drive/recess type
PH #2
Collated
No
S-MD 03 PZ Self-drilling metal screws
Description
Self-drilling pan-head screw (carbon steel) for fastening thin steel profiles to UA profiles
Base materials
Carbon steel
Environmental conditions
Dry indoor
Length
16 mm
S-DS 03 Z M Sharp-point drywall screws
Description
Collated drywall screw (zinc-plated) for the SMD 57 screw magazine – for fastening plasterboard to wood
Screw head type
Bugle head
Screw drive/recess type
PH #2
Collated
Yes, compatible with SMD57 screw magazine
S-MD 31 LPSS Self-drilling metal screws
Description
Self-drilling pan head screw (A4 stainless steel) with 12 mm washer for thin metal-to-metal fastenings (up to 4.0 mm)
Base materials
Carbon steel, Aluminium, Wood
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution, Outdoor, areas with heavy industrial pollution, Close proximity to roads, Coastal areas
Screw head diameter
12 mm
S-DS 20 B M Sharp-point hardboard screws
Description
Collated hardboard screw (phosphate-coated) for the SMD 57 screw magazine – for fastening hardboards to wood or metal
Screw head type
Bugle head
Screw drive/recess type
PH #2
Collated
Yes, compatible with SMD57 screw magazine
S-DS 22 B M Sharp-point hardboard screws
Description
Collated hardboard screws (phosphate-coated) for the SMD 57 screw magazine – for fastening hardboard to wood or metal
Screw head type
Bugle head
Screw drive/recess type
PH #2
Collated
Yes, compatible with SMD57 screw magazine
S-DS20B M1 Sharp-point hardboard screws
Description
Collated hardboard screw (phosphate-coated) for the SD-M 1 or SD-M 2 screw magazine – for fastening hardboards to wood or metal
Screw head type
Bugle head
Screw drive/recess type
PH #2
Collated
Yes, compatible with SD-M 1 screw magazine, Yes, compatible with SD-M 2 screw magazine
S-MD25GZ Self-drilling metal screws
Description
Self-drilling screw (zinc-plated carbon steel) with pressed-on flange for thick metal-to-metal fastenings (up to 15 mm)
Base materials
Carbon steel
Environmental conditions
Dry indoor
Screw head diameter
10 mm
               Hilti's Perfect Sealing / Racing tip screws provide higher drilling speed, and unmatched sealing properties.
LVI Self-tapping screws
Description
Self-tapping screw (carbon steel) for fastening to concrete together with HUD-1 plastic anchors
Base materials
Carbon steel, Concrete
Environmental conditions
Dry indoor
Product class
Premium
S-DS 14 B M Sharp-point hardboard screws
Description
Collated fibreboard screw (phosphate-coated) for the SMD 57 screw magazine – for fastening fibreboard to wood or metal
Screw head type
Ribbed countersunk
Screw drive/recess type
PH #2
Collated
Yes, compatible with SMD57 screw magazine
S-MD 51 S Self-drilling metal screws
Description
Self-drilling screw (A2 stainless steel) with 16 mm washer for thin metal-to-metal fastenings (up to 2mm)
Base materials
Carbon steel, Aluminium, Wood
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
Screw head diameter
10 mm
S-MD 01 LPS Self-drilling metal screws
Description
Self-drilling pan head screw (A2 stainless steel) without washer for thin metal-to-metal fastenings (up to 4 mm)
Base materials
Carbon steel, Aluminium, Wood
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
Screw head diameter
12 mm
S-DD10C M Self-drilling drywall screws
Description
Exterior collated drywall screw (coated) for the SMD 57 screw magazine – for fastening hard boards to wood or metal
Screw head type
Countersunk
Screw drive/recess type
PH #2
Collated
Yes, compatible with SMD57 screw magazine
S-MD03PS Self-drilling metal screws
Description
Self-drilling pan head screw (A2 stainless steel) without washer for medium-thick metal-to-metal fastenings (up to 6.0 mm)
Base materials
Carbon steel, Aluminium
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
Screw head diameter
12 mm
S-MD55SS Self-drilling metal screws
Description
Self-drilling screw (A4 stainless steel) with 16 mm washer for thick metal-to-metal fastenings (up to 15 mm)
Base materials
Carbon steel, Aluminium
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution, Outdoor, areas with heavy industrial pollution, Close proximity to roads, Coastal areas
Screw head diameter
10 mm
               Hilti's Perfect Sealing / Racing tip screws provide higher drilling speed, and unmatched sealing properties.
S-MD 55 S Self-drilling metal screws
Description
Self-drilling screw (A2 stainless steel) with 16 mm washer for thick metal-to-metal fastenings (up to 15 mm)
Base materials
Carbon steel, Aluminium
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
Screw head diameter
10 mm
               Hilti's Perfect Sealing / Racing tip screws provide higher drilling speed, and unmatched sealing properties.
S-WD 13 C Wing-tip self-drilling screws
Description
Single exterior wing-tip wood screw (coated) for fastening wood to medium steel structures
Base materials
Metal
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution
Product class
Standard
S-MD 03 S Self-drilling metal screws
Description
Self-drilling screw (A2 stainless steel) without washer for medium-thick metal-to-metal fastenings (up to 6 mm)
Base materials
Carbon steel, Aluminium
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
Screw head diameter
10 mm
               Hilti's Perfect Sealing / Racing tip screws provide higher drilling speed, and unmatched sealing properties.
S-WS 08 C M Sharp-point wood screws
Description
Exterior collated wood screw (coated) for fastening wood to wood
Screw head type
Ribbed countersunk
Screw drive/recess type
PH #2
Collated
Yes, compatible with SMD57 screw magazine
S-WS 04 B Sharp-point wood screws
Description
Single wood screw (phosphate-coated) for fastening roofing strips to wood
Screw head type
Wafer head
Screw drive/recess type
PH #2
Collated
No
S-WS 22 C Sharp-point turbo wood screws
Description
Single wood screw (coated) for fastening wood to wood
Screw head type
Hexagon head
Screw drive/recess type
Hexagon head, Hexagon head
Collated
No
S-WD 11 Z M Wing-tip self-drilling screws
Description
Collated wing-tip wood screw (zinc-plated) for the SMD 57 screw magazine – for fastening wood or cement boards to metal
Base materials
Metal
Environmental conditions
Dry indoor
Product class
Premium
S-MD53SS Self-drilling metal screws
Description
Self-drilling screw (A4 stainless steel) with 16 mm washer for medium-thick metal-to-metal fastenings (up to 6 mm)
Base materials
Aluminium
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution, Outdoor, areas with heavy industrial pollution, Close proximity to roads, Coastal areas
Screw head diameter
10 mm
               Hilti's Perfect Sealing / Racing tip screws provide higher drilling speed, and unmatched sealing properties.
S-MD 33 PS Self-drilling metal screws
Description
Self-drilling pan head screw (A2 stainless steel) with 12 mm washer for medium-thick metal-to-metal fastenings (up to 6.0 mm)
Base materials
Carbon steel, Aluminium
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
Screw head diameter
12 mm
               Hilti's Perfect Sealing / Racing tip screws provide higher drilling speed, and unmatched sealing properties.
S-DS 22 B M1 Sharp-point hardboard screws
Description
Collated hardboard screws (phosphate-coated) for the SD-M 1 or SD-M 2 screw magazine – for fastening hardboard to wood or metal
Screw head type
Bugle head
Screw drive/recess type
PH #2
Collated
Yes, compatible with SD-M 1 screw magazine, Yes, compatible with SD-M 2 screw magazine
S-MDW71S Self-drilling metal screws
Description
Self-drilling screw (A2 stainless steel) with 22 mm washer for fastening steel and aluminium to wood
Base materials
Wood
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
Screw head diameter
10 mm
S-MDW01C Self-drilling metal screws
Description
Self-drilling screw (duplex coated carbon steel) without washer for fastening steel and aluminium to wood
Base materials
Wood
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution
Screw head diameter
10 mm
S-MDW51Z Self-drilling metal screws
Description
Self-drilling screw (zinced carbon steel) with washer for fastening steel and aluminium to wood
Base materials
Wood
Environmental conditions
Dry indoor
Screw head diameter
10 mm
S-MDW01Z Self-drilling metal screws
Description
Self-drilling screw (zinced carbon steel) without washer for fastening steel and aluminium to wood
Base materials
Wood
Environmental conditions
Dry indoor
Screw head diameter
10 mm

New

S-FP01SS Fixing pin
Description
Fixing pin for light-ventilated façade applications
Base materials
Aluminium
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution, Coastal areas
Length
32 mm
HDS-P-TX Torx screw
Description
Economical Torx screw for HUD universal plastic anchors (carbon steel, pan head)
Base materials
n/a
Head configuration
Round head
Material, corrosion
Carbon steel, zinc-plated
S-MP 53 S Self-tapping screws
Description
Self-tapping screw (A2 stainless steel) with 16 mm washer for fastening on timber framing or thin steel/aluminium
Base materials
Wood, Carbon steel, Aluminium
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
Screw head diameter
13 mm

New

S-DD 03 Z 02 Self-drilling framing screws
Description
Interior metal framing screw with wafer head (zinc-plated) for fastening stud to track
Screw head type
Wafer head
Screw drive/recess type
PH #2
Collated
No
Showing 1 - 60 of 81 Products