S-MD 55 S Self-drilling metal screws
New product
Premium
Item #r9580697
Self-drilling screw (A2 stainless steel) with 16 mm washer for thick metal-to-metal fastenings (up to 15 mm)
- Base materials: Carbon steel, Aluminium
- Environmental conditions: Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
- Product class: Premium
Share
Features & Applications
Features & Applications
Features
- Self-drilling screw for fast assembly in one step
- Perfect Sealing (PS) feature – specially engineered geometry below the head which prevents over-compression of the EPDM washer, helping to more reliably seal out water
- Fast and robust drill tip for use on high-strength steel (up to grade S 450 GD) with Racing Tip technology – a wave-form cutting edge which removes chips much faster and helps prevent point burn-out
- For more reliable fastenings with defined load values
- Attractive final appearance – screw head can be coloured to match the façade
Applications
- Fastening sheet metal and profiles to steel substructures and framing, with or without intermediate insulation layers
- Stainless steel (A2) for fastening in mildly corrosive environments
- Thick metal-to-metal connections (up to 15 mm)
- For applications requiring watertight fastenings with 16 mm washer
For approval or certificate information, please see individual items.