S-MD 51 S Self-drilling metal screws
New product
Premium
Item #r2968
Self-drilling screw (A2 stainless steel) with 16 mm washer for thin metal-to-metal fastenings (up to 2mm)
- Base materials: Carbon steel, Aluminium, Wood
- Environmental conditions: Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
- Product class: Premium
Share
Features & Applications
Features & Applications
Features
- Self-drilling screw for fast assembly in one step
- Reliable, corrosion-resistant fastenings
- EPDM rubber washer – creates a more reliable seal against water
- Fast and robust drill tip
- For reliable fastenings with defined load values
Applications
- Fastening sheet metal and profiles to steel substructures and framing, with or without intermediate insulation layers
- Stainless steel (A2) for fastening in mildly corrosive environments
- Thin metal-to-metal connections (up to 2 mm)
- For applications requiring watertight fastenings with 16 mm washer
- Fastening steel/aluminium to wood substructures
For approval or certificate information, please see individual items.