S-DS 14 B M Sharp-point hardboard screws
New product PremiumItem #r1041
Collated fibreboard screw (phosphate-coated) for the SMD 57 screw magazine – for fastening fibreboard to wood or metal
- Screw head type: Ribbed countersunk
- Screw drive/recess type: PH #2
- Collated: Yes, compatible with SMD57 screw magazine
Share
Customers also searched for fastening fiberboard to wood , collated for SMD 57, fastening fiberboard to metal or Collated fiberboard screw
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@9293c887, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@d13769eb, unit=null, value=Engineered for high productivity with virtually no waste – CE-approved and EN 14566-tested for quality and consistency}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@1c3b9035, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@b56c0d7f, unit=null, value=Designed for use with the SMD 57 magazine and SD 5000-A22/SD 5000/SD 2500/SD 6000 drivers}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@b5322d17, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@d601085f, unit=null, value=High driving frequency – get more done in less time}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@c05f3b87, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@9c69ac71, unit=null, value=Full manufacturing process control ensures consistently high quality}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@ba2903bc, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@2c7c74de, unit=null, value=Optimised system of collated screws, magazines and plasterboard screwdrivers}], id=CHA_ADVANTAGE_05, multiValue=false, name=Advantage 05}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@cbd5f9f0, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@482e4358, unit=null, value=Fastening gypsum-fibre panels to metal substructures (up to 0.88 mm)}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@ac79be3d, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@bd0e46ad, unit=null, value=Fastening gypsum-fibre panels to wood substructures}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@e06df94b, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@c49a32e1, unit=null, value=Fastening Fermacell boards to wood or metal substructures (up to 0.88 mm)}], id=CHA_APPLICATION_03, multiValue=false, name=Application 03}