S-DS 01 B M1 Sharp-point drywall screws
New product PremiumItem #r524294
Collated drywall screw (phosphate-coated) for the SD-M 1 or SD-M 2 screw magazine – for fastening drywall boards to metal
- Screw head type: Bugle head
- Screw drive/recess type: PH #2
- Product class: Premium
Customers also searched for black collated screw, collated fine, fastening drywall boards to metal, black collated for SDM2 or Collated drywall screw
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@2a2e9217, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@55db8a5b, unit=null, value=Engineered for high productivity with virtually no waste – Hilti drywall screws are CE-approved and EN 14566-tested for quality and consistency}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@52456829, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@9aee5a0b, unit=null, value=Designed for use with SD-M 1 and SD-M 2 magazines and SD 5000-A22, SD 5000, SD 6000 and SD 2500 drivers}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@85147d0d, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@f753ac29, unit=null, value=High fastening frequency – get more done in less time}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@d233ab98, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@e6249e00, unit=null, value=More reliable driving performance – Hilti has full control of the drywall screw manufacturing process, resulting in better quality and consistency}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@492533d8, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@b79f9a42, unit=null, value=Collated screws for high-speed drywall installation with the SD-M 1 and SD-M 2 screw magazines}], id=CHA_ADVANTAGE_05, multiValue=false, name=Advantage 05}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@a1db9d11, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@202b5bd7, unit=null, value=Fastening drywall boards to metal substructures (up to 0.88 mm)}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@c8db9521, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@bfa27a49, unit=null, value=Suitable for dry indoor environments}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}