S-DD 01 B M Self-drilling drywall screws
New product PremiumItem #r1061
Collated drywall screw (phosphate-coated) for the SMD 57 screw magazine – for fastening plasterboard or hard boards to metal
- Screw head type: Bugle head
- Screw drive/recess type: PH #2
- Collated: Yes, compatible with SMD57 screw magazine
Share
Customers also searched for fastening drywall boards to metal, black phosphate-coated drywall screw, fastening hard boards to metal or Collated drywall screw
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@ee2f1e8b, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@d13769eb, unit=null, value=Engineered for high productivity with virtually no waste – CE-approved and EN 14566-tested for quality and consistency}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@98c80103, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@d83bf6f5, unit=null, value=Designed for use with the SMD 57 magazine and SD 5000-A22, SD 5000, SD 2500 and SD 6000 screwdrivers}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@10cd831b, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@d601085f, unit=null, value=High driving frequency – get more done in less time}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@1c59a27a, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@2412d9e2, unit=null, value=Hilti has full control of the manufacturing process – delivering more reliable, consistent quality}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@15c459c0, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@2c7c74de, unit=null, value=Optimised system of collated screws, magazines and plasterboard screwdrivers}], id=CHA_ADVANTAGE_05, multiValue=false, name=Advantage 05}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@6348ad08, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@eb61ec4, unit=null, value=Fastening plasterboard to metal substructures (0.88-2.25 mm)}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@3e574c01, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@1dfd26ed, unit=null, value=Fastening hard boards to metal substructures (0.88-2.25 mm)}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}