S-DD 01 B M1 Self-drilling drywall screws
New product PremiumItem #r524292
Collated drywall screw (phosphate-coated) for the SD-M 1 or SD-M 2 screw magazine – for fastening plasterboard to metal
- Screw head type: Bugle head
- Screw drive/recess type: PH #2
- Collated: Yes, compatible with SD-M 2 screw magazine
Share
Customers also searched for fastening drywall boards to metal, collated fine, black collated for SDM2 or Collated drywall screw
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@de91f237, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@ac5115bf, unit=null, value=Plasterboard screws engineered for high productivity with virtually no waste – CE-approved and EN 14566-tested for quality and consistency}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@93c1e211, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@a40e60a7, unit=null, value=Collated screws for use with SD-M 1 and SD-M 2 magazines and SD 5000-A22, SD 5000, SD 6000 and SD 2500 drivers}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@e0afd311, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@f753ac29, unit=null, value=High fastening frequency – get more done in less time}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@c4903673, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@d2387089, unit=null, value=Hilti has full control of the manufacturing process – delivering reliable, consistent quality}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@890fc3e2, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@446c0dfc, unit=null, value=Collated screws for high-speed plasterboard installation with the SD-M 1 and SD-M 2 screw magazines}], id=CHA_ADVANTAGE_05, multiValue=false, name=Advantage 05}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@6348ad08, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@eb61ec4, unit=null, value=Fastening plasterboard to metal substructures (0.88-2.25 mm)}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@3e574c01, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@1dfd26ed, unit=null, value=Fastening hard boards to metal substructures (0.88-2.25 mm)}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}