Pipe supports
Pipe clamps, pipe shoes, U-bolts, pipe hangers, straps and other pipe support elements for pipe structures in modular support systems
Filter
36 Products
Premium galvanised pipe clamp with quick closure for economical light-duty applications
Standard galvanized pipe clamp without sound inlay for light-duty applications
Ultimate galvanised pipe clamp with sound insulation inlay and quick closure for maximum productivity in medium-duty applications
Premium galvanised pipe clamp with quick closure for high productivity in medium-duty applications (no sound inlay)
Ultimate galvanized slide pipe clamp with low-friction inlay and quick closure for maximum productivity in medium-duty applications
Premium galvanised pipe clamp with sound inlay for heavy-duty piping applications
Standard galvanised pipe clamp without sound inlay for heavy-duty piping applications (metric)
Premium galvanised pipe clamp with sound inlay for extra heavy-duty piping applications
Standard galvanised pipe clamp without sound inlay for extra-heavy-duty piping applications
Premium hot-dip galvanised (HDG) pipe clamp with sound inlay for heavy-duty piping applications (metric)
Standard hot-dip galvanised (HDG) pipe clamp without sound inlay for heavy-duty piping applications (metric)
Premium hot-dip galvanised (HDG) pipe clamp with sound inlay for extra-heavy-duty piping applications
Standard hot-dip galvanised (HDG) pipe clamp without sound inlay for extra heavy-duty piping applications (metric)
Premium stainless steel pipe clamp with sound inlay for light-duty applications
Standard stainless steel pipe clamp without sound inlay for light-duty applications
Premium stainless steel pipe clamp with sound inlay for heavy-duty piping applications
Standard stainless steel pipe clamp without sound inlay for heavy-duty piping applications
Premium stainless steel pipe clamp with sound inlay for extra heavy-duty piping applications
Premium galvanised pipe clamp for securing cold water and refrigeration pipes with a variety of insulation thicknesses
Ultimate galvanised pipe clamp for maximum productivity in refrigeration applications with an insulation thickness of 13-16 mm
Ultimate galvanised pipe clamp for maximum productivity in refrigeration applications with an insulation thickness of 20-25 mm
Ultimate galvanised pipe clamp for maximum productivity in refrigeration applications with an insulation thickness of 31-50 mm
Ventilation pipe ring without sound insulation element and M8/M10 connection head
Premium galvanised sprinkler loop hanger with VdS, FM (≥ M10) and UL (≥ M10) approvals for fire sprinkler applications
Galvanised sprinkler pipe clamps with VdS, FM and UL approvals for fire sprinkler applications
Adjustable single pipe shoes with outdoor coating for fastening 21-173 mm (1/2" to 6") diameter pipes to various base materials in moderately corrosive environments
Adjustable double pipe shoes with outdoor coating for fastening 21-328 mm (1/2" to 12") diameter pipes to various base materials in moderately corrosive environments
Adjustable quadruple pipe shoes with outdoor coating for fastening 217-610 mm (8" to 24") diameter pipes to various base materials in moderately corrosive environments
Hot-dip galvanised (HDG) single pipe shoes for fastening DN 25-150 pipes to MI girders in heavy-duty applications
Hot-dip galvanised (HDG) double pipe shoes for fastening DN 25-300 pipes to MI girders in heavy-duty applications