MP-MR heavy-duty pipe clamp
New product StandardItem #r2751
Stainless steel (A4) pipe clamp without sound insulation for heavy-duty applications
- Material composition: Stainless steel, 1.4571/1.4404 (A4) - EN 10088, AISI 316Ti / AISI 316L
- Surface finish: Outdoor Plus - Stainless Steel
- Environmental conditions: Outdoor high pollution (C4 – high / C5)
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@2fb07a3, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@e93ad0a4, unit=null, value=Increased rigidity due to profiled clamping band}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@f8a5ff82, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@6ad099a7, unit=null, value=Solid connection head, welded all around}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@e6e419c3, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@f5a32b88, unit=null, value=Pipe ring with verified fire resistance as per DIN 4102, part 2}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@14d2f565, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@3d8bfc2a, unit=null, value=High resistance to corrosion (A4 stainless steel)}], id=CHA_ADVANTAGE_05, multiValue=false, name=Advantage 05}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@c4c63f7b, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@6d70d202, unit=null, value=heavy-duty pipe installations up to 224 mm}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@987df327, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@3d673a58, unit=null, value=Installing industrial pipes}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@eb16deda, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@1813c007, unit=null, value=Mounting pipes in food industry and in water treatment}], id=CHA_APPLICATION_03, multiValue=false, name=Application 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@94a8fc60, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@54b99cc3, unit=null, value=heavy-duty plumbing and heating applications}], id=CHA_APPLICATION_04, multiValue=false, name=Application 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@1bfb986a, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@c33f297b, unit=null, value=Fastening of heavy-duty pipes in corrosive environments}], id=CHA_APPLICATION_05, multiValue=false, name=Application 05}

For approval or certificate information, please see individual items.