MP-M heavy-duty pipe clamp
New product StandardItem #r1281
Galvanised pipe clamp without sound insulation for heavy-duty applications
- Material composition: S235JRG - DIN EN 10025
- Surface finish: Indoor Coated - Electro galvanised
- Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@c908fd27, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@6da2d5f2, unit=null, value=Solid, welded nuts for closing screws (diameter 68/72 mm and above)}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@901a7019, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@14ab34c2, unit=null, value=Pre-assembled non-slip rubber profile}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@38d6c460, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@9c7b3a5d, unit=null, value=Profiled clamp band for higher rigidity}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@45d2e14b, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@6d70d202, unit=null, value=heavy-duty pipe installations up to 224 mm}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@198a94f7, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@3d673a58, unit=null, value=Installing industrial pipes}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@863f95a, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@77e58557, unit=null, value=Mounting process and control queues}], id=CHA_APPLICATION_03, multiValue=false, name=Application 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@15b59e30, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@54b99cc3, unit=null, value=heavy-duty plumbing and heating applications}], id=CHA_APPLICATION_04, multiValue=false, name=Application 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@e9c1495d, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@1d362538, unit=null, value=Recommended for use in dry, interior environments}], id=CHA_APPLICATION_05, multiValue=false, name=Application 05}