MP-SRN Pipe clamp light-duty (sound insulated)
New product
Premium
Item #r2752
Premium stainless steel pipe clamp with sound inlay for light-duty applications
- Approvals: Acustic insulaton DIN 4109 inspected, Fire class B2
- Noise reduction: 15 dB (A)
- Temperature resistance: -50 - 120 °C
Share
Features & Applications
Features & Applications
Features
- Higher resistance to corrosion (A4 stainless steel)
- Short connection head allows installation close to a wall, floor or ceiling
- Pipe ring with verified fire resistance as per DIN 4102, part 2
- Closure screw secured to help prevent loss
- Non-slip (bonded), pre-fitted rubber inlay
Applications
- Light-duty pipe installations up to 2" (or 64mm)
- Heating, plumbing and industry applications in corrosive environments
- Mounting pipes in food industry (except production) and in water treatment
- Water treatment
- For fastening pipes up to 2" in corrosive environments
For approval or certificate information, please see individual items.