MP-UB OC (metric)
New product
Standard
Item #r12293804
Outdoor coated (OC) U-bolts for universal piping applications
- Material composition: Q235 or better steel
- Surface finish: Outdoor Coated - HDG
- Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)
Share
Features & Applications
Features & Applications
Features
- Suitable for suspended or standing installation applications
- Small contact surface between U-bolt and pipe
- Approved for sprinkler applications under VdS
- Approved for sprinkler applications under UL / NFPA
- Channel through bolting up to a diameter of 324 mm / 12"
Applications
- Universal pipe fixation up to 24"
- Single-point fastening for sprinkler applications up to 324 mm / 12"
- Installation of non-insulated pipes in industrial environment
For approval or certificate information, please see individual items.