MP-MX-F Pipe clamp extra heavy-duty
New product
Standard
Item #r2757
Standard hot-dip galvanised (HDG) pipe clamp without sound inlay for extra heavy-duty piping applications (metric)
- Material composition: DD11 - DIN EN 10111
- Surface finish: Outdoor Coated - HDG
- Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)
Share
Features & Applications
Features & Applications
Features
- Solid connection head, welded all around
- Strong clamping screws for high load values
- Suitable for installing pipes under dynamic loading if used with vibration-damping components
Applications
- Heavy-duty pipe installations up to 508 mm
- Installing industrial pipes
- Mounting process and control lines
- Recommended for use in moderately corrosive outdoor and indoor environments
- Process and control lines