MIP-M Quick-close refrigeration pipe clamp (medium insulated)
New product
Ultimate
Item #r1293
Ultimate galvanised pipe clamp for maximum productivity in refrigeration applications with an insulation thickness of 20-25 mm
- Approvals: Fire class B2
- Noise reduction: 21 dB (A)
- Temperature resistance: -40 - 105 °C
Share
Features & Applications
Features & Applications
Features
- Designed for standard insulation thicknesses (insulation material: elastomeric caoutchouc)
- Continuous joint between refrigeration pipe clamp and pipe insulating material (elastomeric caoutchouc)
- Thermally decoupled system with integrated vapour (diffusion) barrier to help prevent thermal short circuits
- Assembly of the insulation core with a handle thanks to the self-adhesive closure
- Three-stage quick closure with only one screw up to 115 mm; from 130 mm and larger two-screw closure
Applications
- Mounting pipes up to 461 mm diameter in refrigeration and air conditioning applications
- Applications where easy fitting of the insulating unit is required
- Mounting pipes in refrigeration and air conditioning applications up to 410 mm
- Installation of refrigeration and air-conditioning pipes up to 410 mm
For approval or certificate information, please see individual items.