NEW TO HILTI.FI?See your customised prices and shop 24/7Find out more

Search our full portfolio of jig saw blades, circular saw blades, reciprocating saw blades and band saw blades, designed for safer, faster and more accurate cuts in a wide range of wood and metal materials

63 Products

Filter
Fibre cement circular saw blade
Description
Ultimate fibre cement saw blade with polycrystalline diamond teeth, to increase performance and last longer when cutting abrasive materials with plunge saws
Blade features
Clean cut
Blade diameter
165 mm
Number of teeth
4
Wood fine finish circular saw blade
Description
Ultimate fine finish circular saw blade with carbide teeth, for smoother and cleaner cuts in solid wood and wooden boards with cordless plunge saws
Blade features
Clean cut, Carbide tipped, Fine finish, Long life, Plunge cut, Straight cut, Ultra-thin-kerf technology
Blade diameter
165 mm
Number of teeth
56

New

Wood fine finish Mitre Saw blade
Description
Ultimate wood fine finish Mitre Saw blade (12" | 305mm) with carbide teeth, for precise and clean cuts in wooden beams with our SM 60-22 cordless Mitre Saw
Product class
Ultimate

New

Wood universal Mitre Saw blade
Description
Ultimate 12" Mitre Saw blade (305mm) for universal wood cutting, with carbide teeth to cut faster, last longer and increase productivity with cordless miter saws
No technical data available
Wood circular plunge saw blade
Description
Top-performance circular plunge saw blade for wood, with carbide teeth to cut faster, last longer and maximise your productivity with cordless plunge saws
Blade features
Special for cordless, Long life, Ultra-thin-kerf technology, Carbide tipped
Blade diameter
165 mm
Number of teeth
24
X-Cut Structural Stainless & Steel circular saw blade
Description
Top-performance circular saw blade with cermet teeth to cut faster and last longer in structural steel, including stainless
Blade features
Clean cut, Cold cut, Fast cut, Long life, Special for cordless, Ultra-thin-kerf technology, Cermet tipped
Blade diameter
165 mm
Number of teeth
52
X-Cut Rebar flush cutter blade
Description
Rebar flush cutter blade with cermet tips for low spark and cold cutting rebar and threaded rods with the NRC 6-22 cordless rebar cutter
Blade features
Cermet tipped, Cold cut, Special for cordless, Long life
Blade diameter
110 mm
Number of teeth
24

New

Thick metal reciprocating saw blade (carbide)
Description
Ultimate carbide-tipped reciprocating saw blade for cutting stainless steel, cast iron and other tough metals thicker than 7 mm (> 1/4")
Product class
Ultimate
Teeth per inch
8
Blade features
Long life, Fast cut, Straight cut, Carbide tipped
Carbide jig saw blades for wood (speed)
Description
Long-lasting Tungsten Carbide Tipped jig saw blades for cutting hardwood, denser boards and composites
Product class
Ultimate
Base material
Hardwood (beech, oak etc.), Wood composites, Laminated board, Softwood (fir, pine, etc.), Plywood, Fibre board, Chipboard, Timber
Blade features
Straight cut, Fast cut
X-Cut Thin Stainless & Steel circular saw blade
Description
Top-performance circular saw blade with cermet teeth to cut faster and last longer in stainless and steel sheet metal
Blade features
Clean cut, Cold cut, Long life, Special for cordless, Ultra-thin-kerf technology, Cermet tipped
Blade diameter
165 mm
Number of teeth
66
Steel circular saw blade
Description
Premium circular saw blade for straight, fast, cold cutting in metal
Blade features
Clean cut, Cold cut, Economic, Long life, Special for cordless, Cermet tipped
Blade diameter
165 mm
Number of teeth
40
Non-Ferrous metal circular saw blade
Description
Premium circular saw blade for straight cutting in non-ferrous metal and ferrous/non-ferrous mixes
Blade features
Long life, Precise cut, Straight cut
Blade diameter
165 mm
Number of teeth
48
Wood universal circular saw blade (CPC)
Description
Top-performance circular saw blade for wood, with carbide teeth to cut faster, last longer and maximize your productivity on cordless saws
Blade features
Special for cordless, Long life, Ultra-thin-kerf technology, Carbide tipped
Number of teeth
24
Product class
Ultimate
Wood/lumber circular saw blade
Description
Premium circular saw blade for fast cutting in construction wood and timber
Blade features
Economic, Universal, Straight cut
Blade diameter
184 mm
Product class
Premium
Wood fine finsh circular saw blade
Description
Premium circular saw blade for fine finish in wood cutting
Blade features
Fine finish, Carbide tipped, Straight cut, Reduced splintering
Product class
Premium
Wood circular saw blade
Description
Premium circular saw blade for universal wood cutting
Blade features
Universal, Economic, Straight cut
Product class
Premium
Thick metal reciprocating saw blades (heavy-duty)
Description
Longer-lasting reciprocating saw blade for cutting 5-15 mm (3/16 - 9/16") thick metal
Product class
Premium
Shank
1/2" universal shank
Teeth per inch
10
Medium metal reciprocating saw blades (heavy-duty)
Description
Longer-lasting reciprocating saw blade for cutting 3.5-10 mm (1/8 - 7/16") thick metal
Product class
Premium
Shank
1/2" universal shank
Teeth per inch
14
Medium metal reciprocating saw blades
Description
Reciprocating saw blades for cutting 3-8 mm (1/8 - 5/16") thick metal
Product class
Standard
Shank
1/2" universal shank
Teeth per inch
14
Thin metal reciprocating saw blades (heavy-duty)
Description
Longer-lasting reciprocating saw blade for cutting 2-6 mm (1/16 - 1/4") thick metal
Product class
Premium
Shank
1/2" universal shank
Teeth per inch
18
Thin metal reciprocating saw blades
Description
Reciprocating saw blade for cutting 2-6 mm (1/16 - 1/4") thin metal
Product class
Standard
Shank
1/2" universal shank
Teeth per inch
18
Sheet metal reciprocating saw blades
Description
Reciprocating saw blade for flexible, fine cutting of 1-3 mm (< 1/8") sheet metal
Product class
Standard
Shank
1/2" universal shank
Teeth per inch
24

New

Multipurpose reciprocating saw blades (carbide)
Description
Ultimate reciprocating saw blades for demolition and fast cutting through metal, wood and other materials
Product class
Ultimate
Shank
1/2" universal shank
Teeth per inch
6-8

New

Multipurpose reciprocating saw blades (heavy-duty)
Description
Heavy-duty bimetal reciprocating saw blades for cutting metal, wood and other materials
Product class
Premium
Shank
1/2" universal shank
Teeth per inch
10-14
Multipurpose reciprocating saw blades
Description
Bimetal reciprocating saw blades for cutting metal, wood and other materials
Product class
Standard
Shank
1/2" universal shank
Teeth per inch
10-14

New

Nail-embedded wood reciprocating saw blades
Description
Ultimate carbide-tipped reciprocating saw blade for demolishing wood containing hardened metal
Product class
Ultimate
Teeth per inch
5-7
Blade features
Long life, Fast cut, Straight cut, Carbide tipped
Nail-embedded wood reciprocating saw blades
Description
Heavy-duty reciprocating saw blade designed for demolishing wood containing nails – strong in metal, fast in wood
Product class
Premium
Shank
1/2" universal shank
Teeth per inch
6
Wood reciprocating saw blades
Description
Longer-lasting reciprocating saw blades for cutting softwood
Product class
Premium
Shank
1/2" universal shank
Teeth per inch
6
Brick reciprocating saw blades
Description
Ultimate reciprocating saw blades for cutting brick and blockwork (up to 365 mm thick)
Product class
Ultimate
Shank
1/2" universal shank
Teeth per inch
2
Light concrete reciprocating saw blades
Description
Ultimate reciprocating saw blade for cutting porous concrete and blockwork (up to 215 mm thick)
Product class
Ultimate
Shank
1/2" universal shank
Teeth per inch
1.5
Fire and rescue reciprocating saw blades
Description
Longer-lasting reciprocating saw blades for fast, heavy-duty metal cutting in firefighting and rescue work
Product class
Premium
Shank
1/2" universal shank
Teeth per inch
10
Pallet reciprocating saw blades
Description
Heavy-duty reciprocating saw blades for breaking down shipping pallets
Product class
Standard
Shank
1/2" universal shank
Teeth per inch
10-14
Sets of reciprocating saw blades
Description
Premium reciprocating saw blade sets for many metal and wood cutting tasks
Shank
1/2" universal shank
Teeth per inch
useita
Blade features
Long life, Heavy duty
Sets of jig saw blades


Description
Set of high-performance jig saw blades to cover your everyday construction and metalwork
Product class
Premium
Base material
Multiple materials, Wood, Metal
Blade features
Long life, Heavy duty
Jig saw blades for hard wood (speed)
Description
Bimetal jig saw blades for cutting hardwood, denser boards and composites
Product class
Ultimate
Base material
Hardwood (beech, oak etc.), Softwood (fir, pine, etc.), Plywood, Fibre board, Chipboard, Wood composites, Timber
Blade features
Straight cut, Fast cut
Jig saw blades for wood (speed)
Description
Jig saw blades for fast cuts through soft wood and plywood
Product class
Premium
Base material
Softwood (fir, pine, etc.), Plywood, Chipboard, Fibre board
Blade features
Straight cut, Fast cut
Jig saw blades for soft wood (speed)
Description
Jig saw blades for fast, straight cuts through soft wood and OSB
Product class
Standard
Base material
Softwood (fir, pine, etc.), Chipboard
Blade features
Straight cut, Fast cut
Jig saw blades for hard wood (splinter-free)
Description
Bimetal jig saw blades for cutting hardwood, denser boards and composites with an extra-clean finish on both sides
Product class
Ultimate
Base material
Hardwood (beech, oak etc.), Wood composites, Laminated board, Softwood (fir, pine, etc.), Plywood
Blade features
Straight cut, Precise cut
Jig saw blades for hard wood (precision)
Description
Bimetal jig saw blades for cutting hardwood, fibreboard and other wood-based material
Product class
Ultimate
Base material
Hardwood (beech, oak etc.), Fibre board, Softwood (fir, pine, etc.), Plywood, Wood composites, Chipboard
Blade features
Straight cut, Precise cut
Jig saw blades for wood (precision)
Description
Jig saw blades for cutting straight, precise lines in soft wood and plywood
Product class
Premium
Base material
Softwood (fir, pine, etc.), Plywood, Fibre board, Chipboard
Blade features
Straight cut, Precise cut
Jig saw blades for wood (reversed)
Description
Jig saw blades with reversed teeth for a clean result on the top surface of soft wood and plywood
Product class
Premium
Base material
Softwood (fir, pine, etc.), Plywood, Fibre board, Chipboard
Blade features
Straight cut, Precise cut
Jig saw blades for wood (curves)
Description
Double-sided jig saw blade for cutting very tight curves in soft wood, plywood and OSB
Product class
Ultimate
Base material
Softwood (fir, pine, etc.), Plywood, Chipboard, Fibre board
Blade features
Curved cut
Jig saw blades for wood (fast curve)
Description
Jig saw blades for cutting curves at high speed in soft wood and OSB
Product class
Premium
Base material
Softwood (fir, pine, etc.), Chipboard, Plywood
Blade features
Curved cut
Jig saw blades for wood (precise curve)
Description
Jig saw blades for cutting precise curves in soft wood and plywood
Product class
Premium
Base material
Softwood (fir, pine, etc.), Chipboard, Plywood
Blade features
Curved cut
Carbide multi-material jig saw blades
Description
Long-lasting Tungsten Carbide Tipped jig saw blades for cutting metal, wood and plastic
Product class
Ultimate
Base material
Multiple materials, Steel, Non-ferrous metal, Wood, Wood with nails, Plastic
Blade features
Universal
Multi-material jig saw blades
Description
Bimetal jig saw blades for cutting metal and plastic
Product class
Premium
Base material
Multiple materials, Steel, Non-ferrous metal, Wood, Wood with nails, Plastic
Blade features
Universal
Carbide jig saw blades for stainless steel
Description
Long-lasting Tungsten Carbide Tipped jig saw blades for cutting stainless steel
Product class
Ultimate
Base material
Stainless steel
Blade features
Precise cut, Long life, Carbide tipped
Universal jig saw blades for metal
Description
Bimetal jig saw blades for cutting virtually all common types and thicknesses of metal
Product class
Premium
Base material
Carbon steel, Metal sheet, Unalloyed steel, Metal Plate
Blade features
Universal, Fast cut, Straight cut, Long life
Bimetal jig saw blades for metal
Description
Bimetal jig saw blades for cutting 2.5-6 mm thick (1/8" - 1/4") metal sheet and profiles
Product class
Premium
Base material
Carbon steel, Unalloyed steel, Metal Plate, Sandwich panel
Blade features
Precise cut, Straight cut, Long life
Jig saw blades for metal
Description
Jig saw blades for cutting 2.5-6 mm thick (1/8" - 1/4") metal sheet and profiles
Product class
Standard
Base material
Carbon steel, Unalloyed steel, Metal Plate
Blade features
Precise cut, Straight cut, Economic
Bimetal jig saw blades for thin metal
Description
Bimetal jig saw blades for cutting 1-3 mm thick (1/16" - 1/8") metal sheet and profiles
Product class
Premium
Base material
Carbon steel, Unalloyed steel, Metal sheet
Blade features
Precise cut, Straight cut, Long life
Jig saw blades for thin metal
Description
Jig saw blades for cutting 1-3 mm thick (1/16" - 1/8") metal sheet and profiles
Product class
Standard
Base material
Carbon steel, Unalloyed steel, Metal sheet
Blade features
Precise cut, Straight cut, Economic
Jig saw blades for metal (curves)
Description
Bimetal jig saw blades for curved cutting of metal sheet and profiles
Product class
Premium
Base material
Metal, Metal sheet
Blade features
Precise cut, Curved cut, Long life
Jig saw blades for aluminium
Description
Jig saw blades for cutting aluminium and other non-ferrous metal
Product class
Premium
Base material
Aluminium, Non-ferrous metal
Blade features
Fast cut, Straight cut, Long life
Jig saw blades for sandwich panel
Description
Bimetal jig saw blades for cutting sandwich panel
Product class
Ultimate
Base material
Sandwich panel
Blade features
Precise cut, Straight cut, Long life
Carbide jig saw blades for fibre and plaster
Description
Long-lasting Tungsten Carbide Tipped jig saw blades for cutting fibre and plaster
Product class
Ultimate
Base material
Drywall, Fibre cement board, Fibre board, Gypsum board, Plaster, Concrete (aerated autoclaved)
Blade features
Carbide tipped, Fast cut, Long life
Carbide jig saw blades for laminate
Description
Long-lasting Tungsten Carbide Tipped jig saw blades for cutting high-pressure laminate
Product class
Ultimate
Base material
High pressure laminate, Laminated board
Blade features
Straight cut, Precise cut
Carbide jig saw blades for plastics
Description
Long-lasting Tungsten Carbide Tipped jig saw blades for cutting plastics
Product class
Ultimate
Base material
Corian, Epoxy, Plastic, Plexiglass
Blade features
Carbide tipped, Fast cut, Exact angle, Long life
Jig saw blades for plastics
Description
Jig saw blades for cutting plexiglass and plastic composites
Product class
Premium
Base material
Plastic, Plexiglass
Blade features
Precise cut, Long life
Carbide jig saw blades for ceramics
Description
Long-lasting carbide jig saw blades for cutting ceramic tiles
Product class
Ultimate
Base material
Tiles, Ceramics
Blade features
Carbide tipped, Precise cut, Long life
Showing 1 - 60 of 63 Products