Multi-material jig saw blades
New product PremiumItem #r16288329
Bimetal jig saw blades for cutting metal and plastic
- Product class: Premium
- Base material: Multiple materials, Steel, Non-ferrous metal, Wood, Wood with nails, Plastic
- Blade features: Universal
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@e10fe114, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@3cd1a4a3, unit=null, value=Cut more with the same blade – avoid interruptions to change the blade thanks to the extra-durable bimetal construction}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@f9277e1c, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@b984011d, unit=null, value=Our fastest cuts through metal – progressive, ground carbide teeth slice through stubborn metals faster than any other Hilti blade}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@6a422079, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@2e579194, unit=null, value=Fast, rough cutting of steel, aluminium, nail-embedded wood and plastic}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@992d160f, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@28c21040, unit=null, value=For use with all jig saws with a T-shank blade clamp}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}