X-Cut Rebar flush cutter blade
New product UltimateItem #r19802877
Rebar flush cutter blade with cermet tips for low spark and cold cutting rebar and threaded rods with the NRC 6-22 cordless rebar cutter
- Blade features: Cermet tipped, Cold cut, Special for cordless, Long life
- Blade diameter: 110 mm
- Number of teeth: 24
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@fd89ce0a, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@6ac0b09a, unit=null, value=Low spark cuts – cermet tipped blades offer cold cutting and lower sparks, chipping, adhesion and heat build-up to help reduce fire hazards}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@7118022a, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@97618cfc, unit=null, value=Burr free cuts – cermet tips generate less noise and vibration for quieter and smoother cuts with a burr-free finish}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@f9f05c80, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@51a6dee8, unit=null, value=Optimised for the NRC 6-22 Rebar cutter – unique arbor allows for optimal transmission of torque between tool and blade for increased performance}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@c6690b66, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@d66ea644, unit=null, value=More teeth, less kerf – Xcut blades help you cut longer, safer and faster with extra thin kerf to reduce cutting forces and extra teeth for increased cutting speed}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@a81afdf1, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@50574c49, unit=null, value=Flush cuts up to 5/32” to the surface}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@1b6d3c9, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@158ca1f3, unit=null, value=Flush cuts up to 3.5mm to the surface}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@f68e1cee, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@7bbb0f70, unit=null, value=Trimming up to #8 post-installed rebar}], id=CHA_APPLICATION_03, multiValue=false, name=Application 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@78533cd9, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@282a8be7, unit=null, value=Trimming up to M25 post-installed rebar}], id=CHA_APPLICATION_04, multiValue=false, name=Application 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@2929f5e7, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@c14ba1b, unit=null, value=Serial cutting up to #8 threaded rods (steel and stainless steel)}], id=CHA_APPLICATION_05, multiValue=false, name=Application 05}