NEW TO HILTI.FI?See your customised prices and shop 24/7Find out more

Batteries, chargers, and power stations

Find out how our batteries, chargers, and portable power stations are designed to provide our tools with higher performance and run time

20 Products

Filter

New

B 3600 Mobile power station

New

Lithium Powered Generator


Description
Portable, temporary electric power supply with high output and capacity for use with heavy-duty power tools
Weight
20 kg
Dimensions (LxWxH)
420 x 210 x 420 mm
Battery energy
2100 Wh

Nuron

B 22-55 Nuron battery


Description
Compact and light 22V Li-ion battery for light-duty tasks using Nuron power tools
Battery capacity
2.6 Ah
Weight
0.55 kg
Dimensions (LxWxH)
133 x 82 x 48 mm

Nuron

B 22-85 Nuron battery


Description
Versatile 22V Li-ion battery with optimal balance of weight, power and run time for use with Nuron power tools
Battery capacity
4.0 Ah
Weight
0.76 kg
Dimensions (LxWxH)
155 x 87 x 53 mm

Nuron

B 22-110 Nuron battery


Description
Longer-lasting 22V Li-ion battery with extended run time and higher power output for use with Nuron power tools
Battery capacity
5.2 Ah
Weight
0.91 kg
Dimensions (LxWxH)
133 x 82 x 67 mm

Nuron

B 22-170 Nuron battery


Description
Ultimate 22V Li-ion battery built to boost the performance and run time of heavy-duty Nuron power tools
Battery capacity
8.0 Ah
Weight
1.31 kg
Dimensions (LxWxH)
156 x 87 x 76 mm

Nuron

B 22-255 Nuron battery


Description
Top-performance 22V Li-ion battery to maximise the output and run time of heavy-duty Nuron hammer drilling and cutting tools
Battery capacity
12 Ah
Weight
1.84 kg
Dimensions (LxWxH)
157 x 87 x 99 mm

Nuron

C 4-22 Nuron compact charger


Description
Compact charger for all Hilti Nuron batteries
Battery System Compatibility
Nuron
Output power
90 W
Output current
3.5 A

Nuron

C 6-22 Nuron fast charger


Description
High-speed charger for all Hilti Nuron batteries
Battery System Compatibility
Nuron
Output power
240 W
Output current
9.6 A

Nuron

C 8-22 Nuron ultimate charger
Description
Top-speed charger optimised for high-capacity Nuron B 22-170 and B 22-255 batteries
Battery System Compatibility
Nuron
Output power
450 W
Output current
18 A
B 12-30 12V Battery
Description
Compact and extra-light 12V Li-ion battery
Battery capacity
2.6 Ah
Charging time with C4/12-50 battery charger
35 min
Weight
0.24 kg
B 12-55 12V Battery
Description
Compact, high-capacity 12V 5.0 Ah Li-ion battery with upgraded 21700 cells to deliver more work-per-charge
Battery capacity
5.0 Ah
Charging time with C4/12-50 battery charger
50 min
Weight
0.34 kg
B22 2.6 22V Battery
Description
Compact 22V 2.6 Ah Li-ion battery
Battery capacity
2.6 Ah
Weight
0.49 kg
Dimensions (LxWxH)
135 x 94 x 53 mm

New

B22 4.0 22V Battery


Description
High-power, compact 22V 4.0 Ah Li-ion battery
Battery capacity
4.0 Ah
Weight
0.69 kg
Dimensions (LxWxH)
136 x 97 x 60 mm
B22 8.0 22V Battery
Description
Ultimate-power 22V 8.0 Ah Li-ion battery for extreme run time
Battery capacity
8.0 Ah
Weight
1.15 kg
Dimensions (LxWxH)
145 x 97 x 76 mm
B36 5.2 36V Battery
Description
Ultimate-power 36V 5.2 Ah Li-ion battery
Battery capacity
5.2 Ah
Weight
1.35 kg
Dimensions (LxWxH)
167 x 92 x 81 mm
B36 9.0 36V Battery
Description
Ultimate-power 36V 9.0 Ah Li-ion battery for extreme run time
Battery capacity
9.0 Ah
Weight
2.03 kg
Dimensions (LxWxH)
181 x 99 x 103 mm
C4/36-350 Fast charger


Description
Multi-voltage fast charger for all Hilti Li-ion batteries
Battery System Compatibility
22 V, 36 V
Output power
350 W
Output current
9 A
C4/12-50 Compact charger
Description
Compact charger for Hilti 12V Li-ion batteries
Battery System Compatibility
12 V
Output power
50 W
Output current
4 A
C4/36-DC Car charger
14 V / 22 V / 36 V


Description
Multi-voltage DC car charger for all Hilti Li-ion batteries
Battery System Compatibility
14 V, 22 V, 36 V
Output power
60 W
Output current
4 A
C4/36-MC4 Multi-bay charger


Description
Multi-voltage, multi-bay charger for all Hilti Li-ion batteries
Application 01
Sequentially charging four batteries with first-in, first-charged logic
Battery System Compatibility
22 V, 36 V
Advantage 02
Outstanding cold-weather charging performance down to -10°C