B22 8.0 22V Battery
New productItem #r8449395
Ultimate-power 22V 8.0 Ah Li-ion battery for extreme run time
- Battery capacity: 8.0 Ah
- Weight: 1.15 kg
- Dimensions (LxWxH): 160 x 104 x 85 mm
Share
Features & Applications
Features & Applications
Features
- Ultimate performance battery providing extreme run time for all Hilti 22V tools and extra boost in intense and serial applications
- Includes Hilti Cordless Power Care (CPC) technology – on-board processors monitor each battery cell to deliver more reliable, consistent and longer-lasting power on your jobsites
- Fully sealed electronics for increased protection against dust, humidity and water
- Rubberised, glass-fibre reinforced casing – up to four times more resistant to damage from dropping and twice as resistant to extreme temperatures than standard ABS plastic
- Casing designed to cool the battery to the ideal temperature for faster charging and reduce the risk of overload during use
Applications
- Intensive use in serial applications requiring maximum battery capacity for extended trigger time and ultimate performance
- Compatible with the whole Hilti 22V cordless tool range
- Compatible with all Hilti 18V and 22V cordless tools
- Compatible with all Hilti C4/36 Li-ion chargers
- Applications in extreme temperature conditions – from 60° C (140° F) down to -17° C (1.4° F)
Services
Hilti Tool Service
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After the no-cost period, repair costs are capped
- 3-month no-cost period after each repair
- One click or call is all it takes – we do the rest
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Individual labels and online visibility provide tool fleet transparency
- High-performing tools and latest technology help to increase jobsite productivity.