B36 5.2 36V Battery
New productItem #r4634159
Ultimate-power 36V 5.2 Ah Li-ion battery
- Battery capacity: 5.2 Ah
- Weight: 1.35 kg
- Dimensions (LxWxH): 167 x 92 x 81 mm
Share
Features & Applications
Features & Applications
Features
- High-capacity battery providing extreme run time for highly demanding applications
- Includes Hilti Cordless Power Care (CPC) technology – on-board processors monitor each battery cell to deliver more reliable, consistent and longer-lasting power on your jobsites
- Fully sealed electronics for increased protection against dust, humidity and water
- Rubberised, glass-fibre reinforced casing – up to four times more resistant to damage from dropping and twice as resistant to extreme temperatures than standard ABS plastic
- Casing designed to cool the battery to the ideal temperature for faster charging
Applications
- Compatible with most Hilti 36V tools
- Compatible with all Hilti 22V and 36V chargers
- Applications in extreme temperature conditions – from 60° C (140° F) down to -17° C (1.4° F)
- Tough jobs requiring maximum performance and battery capacity for extended running time
Services
Fleet Management
We manage your tools so you can manage your business.