C4/36-DC Car charger
New productItem #r4471094
Multi-voltage DC car charger for all Hilti Li-ion batteries
- Battery System Compatibility: 14 V, 22 V, 36 V
- Output power: 60 W
- Output current: 4 A
Share
Features & Applications
Features & Applications
Features
- Compact car charger for charging all Hilti Li-ion batteries when on the go
- Outstanding cold-weather charging performance down to -10 °C
- Designed to help protect batteries from low voltage and other adverse charging conditions
- Fully compatible with all Hilti 12V (with adapter), 14V, 22V and 36V Li-ion batteries
- Designed to help protect batteries from low voltage and adverse charging conditions
Applications
- Charging Hilti 12V (with adapter), 14V, 22V and 36V batteries
- Charging batteries in a vehicle
Services
Fleet Management
We manage your tools so you can manage your business.