B22 4.0 22V Battery
New productItem #r8449394
High-power, compact 22V 4.0 Ah Li-ion battery
- Battery capacity: 4.0 Ah
- Weight: 0.69 kg
- Dimensions (LxWxH): 136 x 97 x 60 mm
Share
Customers also searched for 22V power tool battery
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@dcbacd67, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@82f2fecf, unit=null, value=High-performance compact battery for all Hilti 22V tools providing the optimal balance between run time and ergonomics}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@e3a29192, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@cc9c3f06, unit=null, value=Includes Hilti Cordless Power Care (CPC) technology – on-board processors monitor each battery cell to deliver more reliable, consistent and longer-lasting power on your jobsites}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@d6a1ff8, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@ac0d56e2, unit=null, value=Fully sealed electronics for increased protection against dust, humidity and water}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@d0d27fd9, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@99348723, unit=null, value=Rubberised, glass-fibre reinforced casing – up to four times more resistant to damage from dropping and twice as resistant to extreme temperatures than standard ABS plastic}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@73349791, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@69bde6ed, unit=null, value=Casing designed to cool the battery to the ideal temperature for faster charging and reduce the risk of overload during use}], id=CHA_ADVANTAGE_05, multiValue=false, name=Advantage 05}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@1fc7e35d, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@61ab06cf, unit=null, value=Working in tight spaces where high performance in compact dimensions is a priority}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@3b01558b, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@49320fe3, unit=null, value=Compatible with the entire Hilti 22V cordless tool range}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@c01a622c, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@6e75cb64, unit=null, value=Compatible with all Hilti 18V and 22V cordless tools}], id=CHA_APPLICATION_03, multiValue=false, name=Application 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@c354d560, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@5ec4e132, unit=null, value=Compatible with all Hilti C4/36 Li-Ion chargers}], id=CHA_APPLICATION_04, multiValue=false, name=Application 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@bea36da, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@fc4b1e7a, unit=null, value=Applications in extreme temperature conditions – from 60° C (140° F) down to -17° C (1.4° F)}], id=CHA_APPLICATION_05, multiValue=false, name=Application 05}
Fleet Management
We manage your tools so you can manage your business.
Technical Data
Documents
-
- Operating Instruction Li-Ion, Italian, Hebrew, Serbian, German, Russia, Swedish, Turkish, Ukrainian, Arabic, French, Portuguese, Finnish, Spanish, Norwegian, Polish, Lithuanian, Latvian, Romanian, Korean, Bulgarian, Slovakian, Japanese, Estonian, Croatian, Kazakh, English, Chinese, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 1.5 MB ]