Threaded studs & standoffs
Show me versatile and time-saving threaded studs for fastening on concrete and steel – such as grating, earthing, light cable trays or multi-purpose fastenings
34 Products
Filter

- Description
- Threaded stud for fastening grating and checker plate to steel
- Base materials
- Steel, Stainless steel, Cast iron
- Minimum thickness of base material (steel)
- 8 mm
- Corrosion protection
- Corrosion protection equivalent to A4(316)

ultimate
- Description
- Threaded screw-in stud (Carbon Steel, Metric or Whitworth thread) for electrical connections on steel in mildly corrosive environments
- Point type
- Blunt tip
- Base materials
- Steel
- Minimum thickness of base material (steel)
- 6 mm

ultimate
- Description
- Threaded screw-in stud (Stainless Steel, Metric or Whitworth thread) for electrical connections on steel in highly corrosive environments
- Point type
- Blunt tip
- Base materials
- Steel
- Minimum thickness of base material (steel)
- 6 mm

New
ultimate
- Description
- Stainless steel threaded studs for use with Hilti Stud Fusion, including sealing washer and safety flange nut
- Base materials
- Carbon steel
- Corrosion protection
- Stainless steel A5
- Environmental conditions
- Outdoor, areas with heavy industrial pollution

New
ultimate
- Description
- Stainless steel threaded studs for use with Hilti Stud Fusion
- Base materials
- Carbon steel
- Corrosion protection
- Stainless steel A5
- Environmental conditions
- Outdoor, areas with heavy industrial pollution

New
ultimate
- Description
- Threaded screw-in stud (Stainless Steel, Metric thread) for grating fastenings on steel and aluminum in highly corrosive environments
- Point type
- Blunt tip
- Base materials
- Steel
- Minimum thickness of base material (steel)
- 6 mm

ultimate
- Description
- Threaded screw-in stud (stainless steel, metric thread) for grating fastenings on aluminium in highly corrosive environments
- Point type
- Blunt tip
- Base materials
- Aluminium
- Corrosion protection
- Stainless steel A4(316) or equivalent

ultimate
- Description
- Threaded screw-in stud (stainless steel, metric thread) for multi-purpose fastenings on aluminium in highly corrosive environments
- Point type
- Blunt tip
- Base materials
- Aluminium
- Minimum thickness of base material (steel)
- 6 mm

ultimate
- Description
- Threaded screw-in stud (stainless steel, metric thread) for electrical connections on steel in highly corrosive environments – recommended maximal cross-section of connected cable: 120 mm² / AWG 4.0
- Point type
- Blunt tip
- Base materials
- Steel
- Minimum thickness of base material (steel)
- 6 mm

ultimate
- Description
- Threaded screw-in stud (multilayer coated carbon steel – corrosion protection comparable to HDG) for electrical connections on steel in mildly corrosive environments – Recommended maximal cross section of connected cable: 120 mm² / AWG 4.0
- Point type
- Blunt tip
- Base materials
- Steel
- Minimum thickness of base material (steel)
- 6 mm

ultimate
- Description
- Threaded screw-in stud (multilayer coated carbon steel – corrosion protection comparable to HDG) for grating fastenings on steel in mildly corrosive environments
- Point type
- Blunt tip
- Base materials
- Steel
- Minimum thickness of base material (steel)
- 6 mm

ultimate
- Description
- Threaded screw-in stud (Stainless Steel) for grating fastenings on steel in highly corrosive environments
- Point type
- Blunt tip
- Base materials
- Steel
- Corrosion protection
- Equivalent to A4 (316) stainless steel

ultimate
- Description
- Threaded screw-in stud (multilayer coated carbon steel – corrosion protection comparable to HDG) for multi-purpose fastenings on steel in mildly corrosive environments
- Point type
- Blunt tip
- Base materials
- Steel
- Minimum thickness of base material (steel)
- 6 mm

ultimate
- Description
- Threaded screw-in stud (stainless steel, metric or Whitworth thread) for multi-purpose fastenings on steel in highly corrosive environments
- Point type
- Blunt tip
- Base materials
- Steel
- Minimum thickness of base material (steel)
- 6 mm

- Description
- Metal pipe clamp mount with pre-installed threaded stud for light-duty electrical/mechanical fastenings on ceilings and use with collated nails
- Base materials
- Concrete, Steel
- Environmental conditions
- Dry indoor
- Material
- Carbon steel

New
ultimate
- Description
- Threaded stud for fastenings on coated steel
- Base materials
- Steel, Stainless steel, Cast iron
- Minimum thickness of base material (steel)
- 8 mm
- Corrosion protection
- Equivalent to A4 (316) stainless steel

- Description
- Extension adapter for M8 threaded studs in highly corrosive environments
- Application
- Grating
- For use with (tools)
- BX 3, DX 351, DX 460, DX 5, DX 6, GX 120, GX 3
- Corrosion protection
- Stainless steel A4(316) or equivalent

New
ultimate
- Description
- Threaded stud for electrical connectors on steel in highly corrosive environments
- Base materials
- Steel, Stainless steel, Cast iron
- Minimum thickness of base material (steel)
- 8 mm
- Corrosion protection
- Corrosion protection equivalent to A4(316)

ultimate
- Base materials
- Steel
- Corrosion protection
- Corrosion protection equivalent to A4(316)
- Environmental conditions
- Indoor with temporary condensation, Outdoor high pollution (C4 – high / C5)

ultimate
- Description
- Male-Female coated carbon steel threaded standoff for fastening to passive fire protection (PFP) coated steel beams
- Base materials
- Steel
- Corrosion protection
- Duplex coating equivalent to 45 µm hot-dip galvanized
- Material
- Duplex coating equivalent to 45 µm hot-dip galvanized

ultimate
- Description
- Stainless steel coupling nut for fastening MEP installations to steel using S-BT or X-BT studs
- Base materials
- Steel
- Minimum thickness of base material (steel)
- 6 mm
- Corrosion protection
- Stainless steel A4

- Description
- Male-Female stainless steel threaded standoff for fastening to passive fire protection (PFP) coated steel beams
- Base materials
- Steel
- Corrosion protection
- Stainless steel A4
- Material
- Stainless steel A4 (or equivalent)

ultimate
- Description
- Coupling nut for fastening MEP installations to steel using S-BT or X-BT studs
- Base materials
- Steel
- Minimum thickness of base material (steel)
- 6 mm
- Corrosion protection
- Duplex coating equivalent to 45 µm hot-dip galvanized

premium
- Description
- Carbon steel threaded stud for use with powder-actuated tools on steel (8 mm washer) – for indoor use only
- Base materials
- Steel
- Minimum thickness of base material (steel)
- 6 mm
- Corrosion protection
- Galvanised zinc coated <20 µm


premium
- Description
- Threaded stud for grating and multi-purpose fastenings on steel in mildly corrosive environments
- Base materials
- Steel
- Minimum thickness of base material (steel)
- 6 mm
- Corrosion protection
- Stainless steel A4(316) or equivalent

premium
- Description
- Carbon steel threaded stud for use with powder-actuated nailers on concrete (8 mm washer)
- Base materials
- Concrete (soft), Concrete (tough)
- Corrosion protection
- Galvanised zinc coated <20 µm
- Environmental conditions
- Dry indoor

premium
- Description
- Carbon steel threaded stud for use with powder actuated nailers on steel (10 mm washer)
- Base materials
- Steel
- Minimum thickness of base material (steel)
- 6 mm
- Corrosion protection
- Galvanised zinc coated <20 µm


premium
- Description
- Carbon steel threaded stud for use with powder-actuated nailers on steel (12 mm washer)
- Base materials
- Steel
- Minimum thickness of base material (steel)
- 6 mm
- Corrosion protection
- Galvanised zinc coated <20 µm


premium
- Description
- Carbon steel threaded stud for use with powder-actuated nailers on concrete (10 mm washer)
- Base materials
- Concrete (soft), Concrete (tough)
- Corrosion protection
- Galvanised zinc coated <20 µm
- Environmental conditions
- Dry indoor

premium
- Description
- Carbon steel threaded stud for use with powder actuated nailers on steel (10 mm washer)
- Base materials
- Steel
- Minimum thickness of base material (steel)
- 6 mm
- Corrosion protection
- Galvanised zinc coated <20 µm


New
premium
- Description
- Threaded studs for use with the BX 3-SCT Spray concrete testing tool
- Base materials
- Concrete
- Corrosion protection
- Zinc-coated 5-13 µm
- Environmental conditions
- Dry indoor

premium
- Description
- Carbon steel threaded stud for use with powder actuated nailers on steel (8 mm washer)
- Base materials
- Steel
- Minimum thickness of base material (steel)
- 4 mm
- Corrosion protection
- Galvanised zinc coated <20 µm

premium
- Description
- Carbon steel threaded stud for use with powder-actuated nailers on steel (12 mm washer)
- Base materials
- Steel
- Minimum thickness of base material (steel)
- 4 mm
- Corrosion protection
- Galvanised zinc coated <20 µm

premium
- Description
- M6 threaded stud for use with the BX 3 cordless nailer
- Base materials
- Steel, Concrete (soft), Masonry (grout filled concrete block), Masonry (solid limestone brick)
- Corrosion protection
- Galvanised zinc coated <20 µm
- Environmental conditions
- Dry indoor