MR Threaded Standoff Adapter
New productItem #r13492882
Male-Female stainless steel threaded standoff for fastening to passive fire protection (PFP) coated steel beams
- Point type: N/A
- Base materials: Steel
- Material: Stainless steel A4 (or equivalent)
Share
Features & Applications
Features & Applications
Features
- Faster and more efficient – no welding/bracketing needed
- Helps to prevent contact between fixtures and steel beams or plates – both uncoated or passive fire protection (PFP) coated beams
- Versatile – you can use threaded standoffs as a spacer for a wide range of fastenings on intumescent PFP coated beams
- Wide M8 flange nut available for use with MQ strut channels
Applications
- Fastening junction boxes, switchgear and instrumentation panels directly or using strut channels on PFP coated beams
- Fastening cable trays and cable runs using strut channels or conduit clips on PFP coated beams
- Fastening lighting, signage and other fixtures on PFP coated beams