S-BT-GR HL AL Threaded stud
New product UltimateItem #r14653355
Threaded screw-in stud (stainless steel, metric thread) for grating fastenings on aluminium in highly corrosive environments
- Point type: Blunt tip
- Base materials: Aluminium
- Corrosion protection: Stainless steel A4(316) or equivalent
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@110eaac1, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@99b03975, unit=null, value=No rework necessary on aluminium – corrosion protection remains intact}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@e0059e3e, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@ebaedb9a, unit=null, value=For use in highly corrosive environments (C4 and C5) – suitable for most energy and industry applications}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@6efbc0, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@5e99d9da, unit=null, value=Suitable for use on aluminium with a thickness of 6 mm (1/4") and greater}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@2001a420, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@3164a9fc, unit=null, value=Portable, cordless system eliminates the need for long electric extension cords}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@6f0344, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@5e99d9da, unit=null, value=Suitable for use on aluminium with a thickness of 6 mm (1/4") and greater}], id=CHA_ADVANTAGE_05, multiValue=false, name=Advantage 05}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@998d367c, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@7dd729d0, unit=null, value=Fastening grating to aluminium structures using the X-FCM-R grating disc}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
For approval or certificate information, please see individual items.
Technical Data
Documents
-
- ETA-23/0001 S-BT-HL 2023-02-16, English, German, [ 2.5 MB ]
- BV Type Approval 74271/A0_BV for S-BT-MR / -MF HL, S-BT-GR / -GF HL, S-BT-ER / -EF HL fastening system in off-shore and shipbuilding application., English, [ 530.5 kB ]
- ABS Type Approval 23-2361769-PDA for S-BT HL fastening system in off-shore and shipbuilding application., English, [ 1.8 MB ]
- DNV Type Approval Certificate TAS00003NW for S-BT HL fastening system in off-shore and shipbuilding application., English, [ 399.4 kB ]
- RINA Type Approval FPE035023CS/001 for S-BT-MR / -MF HL, S-BT-GR / -GF HL, S-BT-ER / -EF HL, X-FCM-R (NG), X-FCM-F (NG) and X-FCS-R fastening system in off-shore and shipbuilding application., English, [ 125.1 kB ]