X-ST-GR M8 Threaded studs
New product
Premium
Item #r5131777
Threaded stud for grating and multi-purpose fastenings on steel in mildly corrosive environments
- Base materials: Steel
- Minimum thickness of base material (steel): 6 mm
- Corrosion protection: Stainless steel A4(316) or equivalent
Share
Features & Applications
Features & Applications
Features
- Corrosion-resistant fastener, ideal for direct fastening on steel
- Suitable for mildly corrosive environments
- Part of a convenient powder-actuated fastening system that provides total mobility and independence from electric power supplies
- No need to pre-drill
- The fully-automatic DX 460 nailer drives up to 240 fasteners per hour
Applications
- Fastening grating and checker plates in corrosive environments such as onshore installations, petrochemical facilities, power plants, etc.
- Fastening light-duty electrical and mechanical components
- Fastening cable trays and cable runs using channels or conduit clips
- Fastening junction boxes, switchgear and instrumentation panels directly or using channels
For approval or certificate information, please see individual items.