F-BT-MR SN Threaded studs with sealing washer
New product
Ultimate
Item #r17171740
Stainless steel threaded studs for use with Hilti Stud Fusion, including sealing washer and safety flange nut
- Base materials: Carbon steel
- Corrosion protection: Stainless steel A5
- Environmental conditions: Outdoor, areas with heavy industrial pollution
Share
Features & Applications
Features & Applications
Features
- Complete fastening point solution including sealing washer for corrosion protection and safety flange nut for more reliable threaded connection
- Corrosion Resistance Class III – high-performance stainless steel welded threaded studs
- Little-to-no rework necessary on back of coated steel – corrosion protection remains intact
- Portable, cordless system – eliminates the need for long power supply cords
- Ultimate productivity – ideal for fastening directly to coated steel
Applications
- Fastening to coated steel in polluted/corrosive environments (up to C5) for higher tensile loads or thinner base materials. Suitable for Hilti Stud Fusion tooling only
- Steel fastening in oil and gas offshore installations – cable tray/ladder supports, pipe supports, multi-disciplinary supports and miscellaneous equipment fastenings
- Steel fastening in oil and gas onshore installations – cable tray/ladder supports, non-critical pipe supports, multi-disciplinary supports and miscellaneous equipment fastenings
- Shipbuilding – block alignment, fastening false ceilings, raised floors, inspection grids and manholes, water spray separators; fastening of internal and external furniture and outfitting (lamps, switches, junction boxes etc.); support for electric/piping/ventilation services
For approval or certificate information, please see individual items.