Direct fastening tools
Shop our full range of fully automatic and semi-automatic direct fastening tools - from cordless nailers to powder- and gas-actuated fasteners, our tools are designed to increase productivity and reliability when fastening insulation boards, metal decks, and gratings to concrete, masonry, and steel
20 Products
Filter

- Description
- Fully automatic powder-actuated fastening tool with magazine for fastening collated nails
- Dimensions (LxWxH)
- 485 x 69 x 190 mm
- Weight
- 3.63 kg
- Fastener length range
- 13 - 72 mm

- Description
- Gas nailer with single power source for metal track, electrical, mechanical and building construction applications
- Dimension (L x W)
- 436 x 132 mm
- Tool body weight
- 3.99 kg
- Fastener length range
- 14 - 39 mm

- Description
- Compact and easily portable power supply base unit for fusion welding F-BT threaded studs to steel
- Application
- Fastening to steel
- Battery System Compatibility
- FX 3-A
- Certificates
- CE

Nuron
- Description
- Nuron battery-powered cordless nailer for fastening drywall track and light-duty materials to concrete, steel and masonry
- Dimensions (LxWxH)
- 475 x 149 x 387 mm
- Fastener intake
- Nails on strip
- Rated voltage
- 21.6 V

- Description
- Nuron battery-powered cordless nailer for installing cables, conduits and threaded studs to concrete, steel and masonry (max. nail length 45 mm│1-3/4")
- Dimensions (LxWxH)
- 475 x 149 x 387 mm
- Fastener intake
- Nails on strip
- Rated voltage
- 21.6 V

- Description
- Nuron battery-powered fastening tool for installing cables, conduits and threaded studs to concrete, steel and masonry (max. nail length 24 mm│15/16”)
- Dimensions (LxWxH)
- 474 x 134 x 294 mm
- Tool body weight
- 3.446 kg
- Fastener length range
- 14 - 24 mm


- Description
- 22V cordless nailer for fastening X-BT threaded stud
- Dimensions (LxWxH)
- 490 x 134 x 255 mm
- Tool body weight
- 3.452 kg
- Fastener intake
- Threaded stud


- Description
- Semi-automatic powder-actuated tool for fastening single nails in medium-duty applications on both concrete and steel
- Dimensions (LxWxH)
- 345 x 50 x 157 mm
- Weight
- 2.4 kg
- Fastener intake
- Single

- Description
- Digitally enabled, fully automatic, high-productivity, stand-up powder-actuated nailer for fastening metal decks
- Dimensions (LxWxH)
- 999 x 320 x 175 mm
- Weight
- 12.02 kg
- Fastener length range
- 19 - 25 mm


- Description
- Battery-powered fastening tool for sprayed concrete testing using compatible SCT studs
- Fastener intake
- Threaded stud
- Fastener length range
- 52 - 87 mm
- Bluetooth
- No

- Description
- 22V cordless nailer for fastening X-BT threaded stud
- Dimensions (LxWxH)
- 480 x 134 x 255 mm
- Tool body weight
- 3.428 kg
- Fastener intake
- Threaded stud


- Description
- Gas nailer developed specifically for wood framing applications
- Dimension (L x W)
- 384 x 134 mm
- Tool body weight
- 3.7 kg
- Fastener length range
- 50 - 90 mm

- Description
- Semi-automatic, high-productivity, powder-actuated nailer for fastening metal decks
- Dimensions (LxWxH)
- 450 x 101 x 352 mm
- Weight
- 4.35 kg
- Fastener length range
- 19 - 21 mm

- Description
- Fully automatic, highly versatile powder-actuated nailer for single fasteners
- Dimensions (LxWxH)
- 475 x 69 x 190 mm
- Weight
- 3.37 kg
- Fastener intake
- Single

- Description
- Fully automatic powder-actuated nailer – wall and formwork kit
- Dimensions (LxWxH)
- 485 x 69 x 190 mm
- Weight
- 3.63 kg
- Fastener length range
- 13 - 72 mm

- Description
- Fully automatic powder-actuated fastening nailer for fastening insulation to concrete, masonry and steel
- Dimensions (LxWxH)
- 607 x 69 x 190 mm
- Weight
- 3.48 kg
- Fastener length range
- 20 - 200 mm

- Description
- Fully automatic powder-actuated nailer for fastening grating and diamond plate
- Dimensions (LxWxH)
- 491 x 69 x 190 mm
- Weight
- 3.42 kg
- Fastener intake
- Threaded stud

- Description
- Fully automatic, high-productivity, powder-actuated tool for marking on cold and hot metal surfaces
- Dimensions (LxWxH)
- 545 x 56 x 164 mm
- Weight
- 4.35 kg
- Fastener length range
- 0 - 0 mm

- Description
- Fully automatic, high-productivity, powder-actuated tool for marking on cold and hot metal surfaces
- Dimensions (LxWxH)
- 608 x 72 x 180 mm
- Weight
- 4.35 kg
- Fastener length range
- 0 - 0 mm

- Description
- Stud Fusion hand tool for more comfortable, maneuverable and efficient fastening of F-BT threaded studs to steel
- Application
- Fastening to steel
- Battery System Compatibility
- FX 3-A
- Certificates
- CE