BX 4-IF-22 cordless concrete nailer (IF edition)
New productItem #r19355177
Nuron battery-powered cordless nailer for fastening drywall track and light-duty materials to concrete, steel and masonry
- Dimensions (LxWxH): 475 x 149 x 387 mm
- Fastener intake: Collated
- Fastener length range: 14 - 45 mm
Share
Features & Applications
Features & Applications
Features
- Developed for plasterboard contractors – battery-powered, our next generation nailer helps you lay track without the noise, recoil, maintenance, costs and user certifications of gas-actuated fastening
- Uncompromised cordless performance – drive up to 1000 nails per hour thanks to revolutionary Nuron batteries and the more efficient brushless motor
- Smart features – nail refill indicator, automatic tool priming upon pick-up and active troubleshooting via the ON!Track app help reduce downtime on site
- Engineered for better handling – balanced grip, short stroke and LED light help you work more comfortably when driving hundreds of nails per day
- More adaptable fastening – angled magazines for improved accessibility and detachable magazines in different sizes for increased application range
Applications
- Fastening drywall track to concrete and steel (max. nail length 45 mm)
- Fastening wall ties/brick ties to concrete, solid masonry or steel
- Fastening membranes, mesh and sheeting to concrete
- Fastening cables and conduits to concrete and steel (optional ME nailer nose recommended)
- Fastening drywall track to concrete and steel (max. nail length 1-3/4")