DX 462 CM Metal stamping tool
New productItem #r626893
Fully automatic, high-productivity, powder-actuated tool for marking on cold and hot metal surfaces
- Dimensions (LxWxH): 608 x 72 x 180 mm
- Weight: 4.35 kg
- Fastener intake: Specialty
Share
Features & Applications
Features & Applications
Features
- Total mobility and complete independence from electrical power supplies
- Marking head can accommodate up to 10 characters (depending on character type) in any combination of letters and numbers
- Increased reliability with simple cleaning and servicing
- A simple but secure locking mechanism ensures that the letters or numbers can be changed quickly and easily
Applications
- Marking on hot metal surfaces with a temperature up to 800°C
- Marking on metal components for identification, traceability and quality control in steelworks, manufacturing plants, testing institutes, etc.
- Marking on slabs, blooms, billets and ingots as well as light-, medium- or heavy-duty steel sections
- Marking on metals with sharp, low-stress and mini-stress character types in different sizes
Services
Fleet Management
We manage your tools so you can manage your business.