DX 9-ENP Powder-actuated decking tool
New productItem #r7670418
Digitally enabled, fully automatic, high-productivity, stand-up powder-actuated nailer for fastening metal decks
- Dimensions (LxWxH): 999 x 320 x 175 mm
- Weight: 12.02 kg
- Fastener intake: Collated
Share
Customers also searched for Deck tool, Nail gun or Decking tool
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@9a8541ac, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@37991461, unit=null, value=Revolutionary design – upright working position for high speed of use and long-term user comfort}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@3bd8230c, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@4e364b83, unit=null, value=Ergonomically designed handle to enhance user comfort}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@7ae97b52, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@3e64e57f, unit=null, value=Adjustable power regulator – precise control for more reliable fastenings}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@5b730d70, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@eee154a3, unit=null, value=Easy to clean and maintain on jobsites}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@395599a1, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@d7063a94, unit=null, value=Use-on-demand service tailored to meet your project needs}], id=CHA_ADVANTAGE_05, multiValue=false, name=Advantage 05}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@67b2f9bd, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@1eea2826, unit=null, value=Fastening metal roof decks to steel structures with a minimum thickness of 6 mm (1/4") with X-ENP metal sheet nails for roofing}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@9af97f45, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@668a6c20, unit=null, value=Fastening metal floor decks to steel structures with a minimum thickness of 6 mm (1/4") with X-ENP metal sheet nails for flooring}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}