Concrete saws
Find out how our hand-held cut-off saws, concrete cutters and slitting tools are designed for faster cutting in concrete, masonry, and metal
11 Products
Filter
- Description
- Compact top-handle battery cut-off saw, for cutting up to 120 mm with 300 mm blades in concrete, masonry and metal (Nuron battery platform)
- Base materials
- All types of concrete and brick, All types of masonry (hollow brick, sand-lime block, etc.), Asphalt, Steel, Mineral
- Dimensions (LxWxH)
- 660 x 290 x 350 mm
- Protection class
- IEC Battery operated
- Description
- Versatile rear-handle battery cut-off saw, for cutting up to 120 mm with 300 mm blades in concrete, masonry and metal (Nuron battery platform)
- Base materials
- All types of concrete and brick, All types of masonry (hollow brick, sand-lime block, etc.), Asphalt, Steel, Mineral
- Dimensions (LxWxH)
- 740 x 290 x 350 mm
- Protection class
- IEC Battery operated
Nuron
- Description
- heavy-duty, battery-powered cordless cut-off saw for concrete, metal and masonry (Nuron battery platform)
- Base materials
- All types of concrete and brick, All types of masonry (hollow brick, sand-lime block, etc.), Asphalt, Steel, Mineral
- Dimensions (LxWxH)
- 660 x 290 x 350 mm
- Protection class
- IEC Battery operated
Nuron
- Description
- heavy-duty, rear-handle battery-powered cut-off saw for concrete, metal and masonry (Nuron battery platform)
- Base materials
- All types of concrete and brick, All types of masonry (hollow brick, sand-lime block, etc.), Asphalt, Steel, Mineral
- Dimensions (LxWxH)
- 740 x 290 x 350 mm
- Protection class
- IEC Battery operated
- Description
- Compact top-handle petrol saw (63cc) with blade brake, for cutting up to 120 mm with 300 mm blades in concrete, masonry and metal
- Motor cylinder
- 63.3 cm³
- Rated power
- 3.2 kW
- Wet or dry operation
- Wet and dry
- Description
- Versatile rear-handle 70 cc petrol saw with auto-choke – cutting depth up to 125 mm
- Motor cylinder
- 68.7 cm³
- Rated power
- 3.5 kW
- Wet or dry operation
- Wet and dry
- Description
- Powerful, easy-start 87 cc petrol saw with auto-choke – max. blade diameter 400 mm for cutting depth up to 150 mm
- Motor cylinder
- 87 cm³
- Rated power
- 4.3 kW
- Wet or dry operation
- Wet and dry
- Description
- Wet and dry electric hand-held diamond cutter – cutting depth up to 120 mm with 305 mm blades
- Disc diameter
- 305 mm
- Cutting depth
- 120 mm
- No load RPM
- gear 1: 4900 rpm
- Description
- Dry electric hand-held diamond cutter – cutting depth up to 85 mm with 230 mm blade
- Disc diameter
- 230 mm
- Cutting depth
- 80 mm
- No load RPM
- gear 1: 6500 rpm
- Description
- Slitting machine for wall/floor chasing and cable, conduit or pipe installations in a variety of base materials
- Cutting depth
- 50 mm
- Max. cutting width
- 50 mm
- Disc diameter
- 150 mm
- Description
- Dry electric hand-held diamond slitting machine, for parallel cuts up to 60 mm deep
- Cutting depth
- 60 mm
- Max. cutting width
- 60 mm
- Disc diameter
- 185 mm