DSH 700-X Gas cut-off saw
New productItem #r11460300
Versatile rear-handle 70 cc petrol saw with auto-choke – cutting depth up to 125 mm
- Motor cylinder: 68.7 cm³
- Rated power: 3.5 kW
- Wet or dry operation: Wet and dry
Share
Features & Applications
Features & Applications
Features
- Most versatile petrol cut-off saw in its class – even convertible to flush-cut mode
- Easy-start petrol saw – unique auto-choke helps to make first-pull ignition the norm, and flooded engines virtually impossible
- Robust – upgraded air filters and re-engineered internal components help the petrol saw to deliver uninterrupted, high performance
- Easy self-service maintenance – pre-tensioned belt and virtually unbreakable starter rope help to minimize the saw's maintenance downtime
- Compatible with the DSH-P water pump – feeds water to your petrol saw from any source, no pressurisation needed
Applications
- Construction work – cutting out openings in brick or concrete walls
- Metalwork – cutting steel profiles, pipes and steel sheets
- Laying paving – cutting curbstones and paving slabs to size
- Masonry work – cutting bricks and blocks to size
- Floor construction – cutting expansion joints in fresh concrete