DSH 600-22 battery cut-off saw
New productItem #r13250338
heavy-duty, battery-powered cordless cut-off saw for concrete, metal and masonry (Nuron battery platform)
- Base materials: All types of concrete and brick, All types of masonry (hollow brick, sand-lime block, etc.), Asphalt, Steel, Mineral
- Dimensions (LxWxH): 660 x 290 x 350 mm
- Protection class: IEC Battery operated
Share
Features & Applications
Features & Applications
Features
- Battery-powered cut-off saw for heavy-duty tasks – DSH 600-22 gets the same work done as a 60cc gas cut-off saw, but without the fumes, noise, extra maintenance and fuel mix issues
- Longer trigger time – cuts up to 30% more than a full tank of gas with four B 22-255 Nuron batteries and 300mm SPX univ. A cordless-optimized blades
- Lower running costs – no fuel to buy or mix; less maintenance and up to double the lifespan of a gas saw thanks to a brushless electric motor
- Improved safety features – fume-free, quieter, lower-vibration cutting and a fast-acting blade brake (approx. 4 seconds)
- Better maneuverability – weighing just 8.9 kg (or 12.2 kg including two B 22-170 batteries and a 300 mm blade), this cut off saw is engineered for comfortable handling during all-day cutting
Applications
- Cutting concrete and masonry – such as making new openings or trimming blocks to size (max. cutting depth 120 mm with 300 mm blades)
- Paving – cutting curbstones, pavers and asphalt
- Metalwork – cutting metal deck, reinforcing bar, steel sheet, metal track and pipes
- Cutting indoors – battery-powered cut-off saws are quieter and fume-free
- Virtually dust-free cutting when used with a compatible water supply, or lower-dust cutting using a compatible vacuum cleaner and DSH-DRS accessories (please verify your local silica dust exposure limits)