DCH 180-SL Wall chaser
New productItem #r4021
Dry electric hand-held diamond slitting machine, for parallel cuts up to 60 mm deep
- Cutting depth: 60 mm
- Max. cutting width: 60 mm
- Disc diameter: 185 mm
Share
Features & Applications
Features & Applications
Features
- Smart Power technology automatically adjusts power output to suit the material being cut – helping to deliver consistently high cutting performance and to protect the motor from overload
- Helping to enable a virtually dust-free jobsite when used with a compatible vacuum cleaner
- Ergonomic design makes the wall chaser less tiring to control when working in any position
- The depth gauge helps to increase cutting accuracy while also shielding the operator from the blade and dust
- Achieve even greater productivity gains by using with specifically developed Hilti cutting discs
Applications
- Quick, neat chasing for cable conduits and pipes in electrical, plumbing, heating and air conditioning installations
- For use on concrete, sand-lime block and brick
Services
Hilti Tool Service
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After the no-cost period, repair costs are capped
- 3-month no-cost period after each paid repair
- One click or call is all it takes – we do the rest
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Free verification of tool accuracy in accordance with manufacturer’s specifications.
- Individual labels and online visibility provide tool fleet transparency
- Theft coverage helps to reduce financial risk and unexpected expenses.