NEW TO HILTI.FI?See your customised prices and shop 24/7Find out more

System connectors and interfaces

Profile connectors and interfaces – baseplates, angle brackets, beam clamps, saddles and system nuts and bolts for connecting profiles and media in modular supports

255 Products

Filter
undefined
Description
Heavy-duty adjustable baseplate for connecting an MT girder horizontally between two parallel walls
Material composition
Q355 or better steel
Surface finish
Indoor Coated - Electro galvanised
Material thickness
Base 8 mm
undefined
Description
Hot-dip galvanised (HDG) medium-duty base plate to fasten imperial threaded rods with two anchor points
Material composition
DD11 - DIN EN 10111
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
undefined
Description
Galvanised decking hanger for trapezoid sheet without sound insulation
Base material type
Trapezoidal sheet
Material composition
DD11 - DIN EN 10111
Surface finish
Indoor Coated - Electro galvanised
undefined
Description
Galvanised decking hanger for trapezoid sheet with sound insulation
Approvals
Acoustic insulation DIN 4109 inspected
Base material type
Trapezoidal sheet
Noise reduction
18 dB (A)
undefined
Description
Galvanised beam clamp for fastening threaded rods to steel girders without internal thread
Base material type
Steel
Material composition
EN-GJMB – EN 1562
Surface finish
Indoor Coated - Electro galvanised
undefined
Description
T-head bolt for fastening connectors and other construction elements to MIQ girders
Material composition
Bolt: grade 8.8 - DIN EN ISO 898, Plastic: PBT
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
undefined
Description
Premium galvanised 2-hole base plate for light-duty fixed point applications (metric)
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
undefined
Description
MIQM Wing nut, connecting element for MIQ profiles
Material composition
Nut: C4C - DIN EN 10263, Plastic: PA 6.6
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
undefined
Description
Stainless steel (A4) medium-duty base plate to fasten metric threaded rods with two anchor points
Material composition
Stainless steel, 1.4571/1.4404 (A4) - EN 10088, AISI 316Ti / AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
undefined
Description
Stainless steel (A4) light-duty base plate to fasten metric threaded rods with two anchor points
Material composition
Stainless steel, 1.4571/1.4404 (A4) - EN 10088, AISI 316Ti / AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
undefined
Description
Premium hot-dip galvanised (HDG) baseplate for light-duty fixed point applications (metric)
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
undefined


Description
Premium hot-dip galvanised (HDG) 2-hole base plate for light-duty fixed point applications (metric)
Material composition
DD11 - DIN EN 10111
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
undefined


Description
Premium hot-dip galvanised (HDG) 2-hole base plate for light-duty fixed point applications (imperial)
Material composition
DD11 - DIN EN 10111
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
undefined
Description
Galvanised light-duty base plate to fasten metric threaded rods with two anchor points
Material composition
DD11 - DIN EN 10111
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)

New

undefined


Description
Hot-dip galvanised (HDG) connector to fasten high-voltage cables
Material composition
St3ps acc. to GOST 14637
Surface finish
Outdoor Coated - HDG
Material thickness
6 mm
Showing 241 - 255 of 255 Products