MRP-HVC-HDG
New productItem #r7635285
Hot-dip galvanised (HDG) connector to fasten high-voltage cables
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Hot-dip galvanized, 45 µm - DIN EN ISO 1461
- Material thickness: 6 mm
Share
Features & Applications
Features & Applications
Features
- Engineered for more reliable high-voltage cable clamp fastening
- Flexible 3D solution for installation
Applications
- Cable fastening in any curved area