MAB Beam clamp
New productItem #r401
Galvanised beam clamp for fastening threaded rods to steel girders without internal thread
- Base material type: Steel
- Material composition: EN-GJMB – EN 1562
- Surface finish: Indoor Coated - Electro galvanised
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@227e254e, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@ff4a1cd8, unit=null, value=Infinite height adjustment possible by loosening the lock nut, even after initial installation}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@29ec368, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@de3f6180, unit=null, value=Installation on steel beams requires no drilling or welding}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@20938da3, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@cd3706d9, unit=null, value=Fastening threaded rods to steel girders without drilling or welding}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@6a02e2a6, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@1d362538, unit=null, value=Recommended for use in dry, interior environments}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}
For approval or certificate information, please see individual items.