Firestop collars, wraps and bandages
Find the right fire collar to firestop cables, pipes and mixed penetrations in standard and non-standard wall and floor configurations
8 Products
Filter
- Description
- Solution for renovation of sealed cable penetrations with 100% fill
- Base materials
- Concrete, Aerated concrete, Drywall, Masonry, Wood
- LEED VOC
- 5.4 g/l
- Diameter
- 150 mm
- Description
- Solution to help create a fire and smoke barrier around pipes in non-standard configurations
- Dimensions (LxWxH)
- 2580 x 52 x 5.6 mm
- Approvals
- ETA-14/0085
- Base materials
- Drywall, Concrete (aerated), Concrete, Masonry, Shaft wall
- Description
- Firestop bandage to help create a fire and smoke barrier around non-combustible pipes with combustible insulation
- Dimensions (LxWxH)
- 10000 x 125 x 2 mm
- Base materials
- Concrete, Masonry, Drywall, Wood
- LEED VOC
- N/A g/l
- Description
- ETA-compliant retrofit premium firestop collar to help create a fire and smoke barrier around existing pipes between 50-250 mm
- Approvals
- ETA-10/0404
- Base materials
- Aerated concrete, Concrete, Masonry, Drywall
- LEED VOC
- 7.6 g/l
- Description
- Pre-cut intumescent, flexible firestop wrap strip to help create a fire and smoke barrier around combustible pipe penetrations
- Approvals
- ETA-10/0405
- Base materials
- Concrete (aerated), Concrete, Masonry, Drywall
- LEED VOC
- 7.6 g/l
- Description
- Intumescent, flexible firestop wrap strip to help create a fire and smoke barrier around combustible pipe penetrations
- Dimensions (LxWxH)
- 10000 x 45 x 4.5 mm
- Approvals
- ETA-10/0405
- Base materials
- Concrete (aerated), Concrete, Drywall, Masonry
- Description
- Firestop premium wrap to help create a fire and smoke barrier around combustible pipes in most common base materials, including coated board
- Dimensions (LxWxH)
- 10000 x 50 x 2 mm
- Base materials
- Concrete, Drywall, Masonry
- Can be painted
- No
- Description
- Solution for renovation of sealed cable-, tray- and mixed penetrations without removing existing, old firestop
- Dimensions (LxWxH)
- 200 x 200 x 85 mm
- Base materials
- Concrete, Aerated concrete, Drywall, Masonry
- Application temperature range
- 5 - 40 °C