CFS-RCC Firestop rectangular cable collar
New product
Ultimate
Item #r5574369
Solution for renovation of sealed cable-, tray- and mixed penetrations without removing existing, old firestop
- Dimensions (LxWxH): 200 x 200 x 85 mm
- Approvals: ETA-16/0382
- Base materials: Concrete, Aerated concrete, Drywall, Masonry
Share
Features & Applications
Features & Applications
Features
- Broad approval range – cables, cable bundles up to 150 mm, trays, conduits and pipes (metal up to 114 mm and plastic up to 50 mm)
- Surface-mounted solution with 100% cable fill
- Optimised for irregular small and medium openings
- Ideal for irregular small and medium openings
- Re-penetrable to allow future increases in cable capacity
Applications
- Flexible solution for single cables, cable bundles, cable trays, conduits and pipes in concrete, masonry and drywall applications
- For new and existing penetrations in floors and walls
- Especially suitable for renovation projects
- Can be used to seal old/damaged fire compartment penetrations without removing the existing material
![ETA_CE_Logo_PDP_APC_70x50](/medias/sys_master/images/hbb/he6/10080373866526.png)
For approval or certificate information, please see individual items.