CFS-CC Firestop cable collar
New product
Ultimate
Item #r978938
Solution for renovation of sealed cable penetrations with 100% fill
- Base materials: Concrete, Aerated concrete, Drywall, Masonry, Wood
- LEED VOC: 5.4 g/l
- Diameter: 150 mm
Share
Features & Applications
Features & Applications
Features
- Suitable for new or existing single and bundled cables in floors and walls
- Re-penetrable to allow future increases in cable capacity
- Suitable for openings of max. 4" or 108 mm in diameter (sleeved or un-sleeved)
- Simple and clean – sealant-free, no backfilling material required and low VOCs
- Problem solver – suitable for bending cables, cables close to the wall/floor and edge applications (half collar)
Applications
- Single and bundled cables in floors and walls
- New and existing cable installations
- Membrane penetrations
- Certain coaxial cables, conduit and conduit bundles, split-type air conditioner applications and smoke guide pipes
- Bending cables and cables close to the wall/floor
For approval or certificate information, please see individual items.