Specialty power tools
Find out how our selection of specialty tools can help save labor and improve build quality when pouring concrete, fabricating sheet metal, and many other everyday tasks on your jobsites
12 Products
Filter

Nuron
- Description
- Cordless rebar flush cutter for low spark cold cutting threaded rods and (25 mm / #8) rebar (Nuron battery platform)
- Rebar cutting Capacity (conversional to mm)
- 1 in
- Blade diameter
- 110 mm
- Weight
- 3.3 kg

Nuron
- Description
- Powerful cordless heat gun with fast heating and high airflow for cable terminations, pipe bending, and heat shrinking (Nuron battery platform)
- Temperature - max
- 500 °C
- Temperature - min
- 300 °C
- Weight
- 0.63 kg

Nuron
- Description
- Cordless compact threaded rod cutter including M10 (W3/8) blade for cutting threaded rods up to 10mm in diameter
- Material type
- Threaded rod, Steel threaded rod, Stainless threaded rod
- Rated voltage
- 21.6 V
- Tool body weight
- 2.69 kg

Nuron
- Description
- Battery-powered concrete vibrator backpack with brushless motor for compaction of walls, slabs and foundations (Nuron battery platform)
- Dimensions (LxWxH)
- 320 x 218 x 666 mm
- Weight
- 8.28 kg
- IP protection class
- IP 67 (NCV 10-22 whips), IP X4 (NCV 10-22)

Nuron
- Description
- Handheld cordless pencil concrete vibrator with brushless motor for compaction of small pours (Nuron battery platform)
- Vibration frequency
- 15,000 VPM
- Head diameter
- 28 mm
- Hose length
- 1 m

- Description
- Internal concrete vibrator whip for use with Hilti NCV 10-22 battery-powered backpack concrete vibrators (Nuron battery platform)
- IP protection class
- IP 67 (NCV 10-22 whips)

Nuron
- Description
- Cordless rivet tool for rapid, low-effort cladding installation and metal fabrication using steel or aluminium rivets (Nuron battery platform)
- Rivet material
- Aluminium, Steel, Stainless steel
- Nose piece sizes
- 2.4 mm, 3.2 mm, 4.0 mm, 4.8/5.0 mm
- Pull force
- 10000 N

Nuron
- Description
- Cordless mud mixer with powerful brushless motor for mixing concrete, mortar and many other building materials (Nuron battery platform)
- No load max RPM (speed)
- 1: 250 rpm; 2: 425 rpm; 3: 600 rpm
- Max. torque
- 52 Nm

Nuron
- Description
- Compact and versatile cordless hydraulic knockout tool for punching conduit-size holes through various materials (Nuron battery platform)
- Dimensions (LxWxH)
- 124 x 75 x 372 mm
- Punching force
- 107 kN
- Punching capacity mild steel
- 4" / 10 Ga steel

Nuron
- Description
- Cordless double cut shear for fast cuts in sheet metal and profiles up to 2.5 mm│12 Gauge – with Hilti SSH CS blades included (Nuron battery platform)
- Material type
- Flat sheet, C.L.U. profile
- Rated voltage
- 21.6 V
- Tool body weight
- 2.2 kg

Nuron
- Description
- High-capacity cordless nibbler for cutting sheet metal and profiles with more speed and minimal distortion (Nuron battery platform)
- Material type
- Flat sheet, Corrugated sheet, Trapezoidal sheet, C.L.U. profile
- Rated voltage
- 21.6 V
- Tool body weight
- 2 kg

Nuron
- Description
- High-capacity cordless nibbler for cutting metal profiles with more speed and minimal distortion (Nuron battery platform)
- Material type
- C.L.U. profile, Corrugated sheet, Flat sheet, Trapezoidal sheet
- Rated voltage
- 21.6 V
- Tool body weight
- 2 kg