Saws
Search our full selection of circular saws, reciprocating saws, jig saws and more, designed to optimize cutting speed and performance when cutting metal, wood, drywall and other materials
20 Products
Filter

Nuron
- Description
- Dual-bevel sliding compound miter saw with a cross cut capacity up to 100x355mm│4”x 13-3/4" (Nuron battery platform)
- Blade diameter
- 305 mm
- Base material
- Wood, Aluminium, Plastic
- No load RPM
- gear 1: 4300 rpm

Nuron
- Description
- Cordless reciprocating saw for heavy-duty demolition and cutting with better comfort and speed (Nuron battery platform)
- Base material
- Wood with metal, Wood with nails, Wood composites, Wood, Steel, Stainless steel, Sandwich panel, Plywood, Plastic, Metal sheet, Metal, Masonry, Hollow brick, Drywall, Cast iron
- Stroke length
- 32 mm
- Stroke rate
- 2600 strokes/minute


Nuron
- Description
- Compact and light cordless one-handed brushless reciprocating saw for everyday demolition and fast, precise cutting (Nuron battery platform)
- Base material
- Wood with metal, Wood with nails, Wood composites, Wood, Steel, Stainless steel, Sandwich panel, Plywood, Plastic, Metal sheet, Metal, Masonry, Hollow brick, Drywall, Cast iron
- Stroke length
- 23 mm
- Stroke rate
- 3000 strokes/minute


Nuron
- Description
- Cordless circular saw with extreme cutting depth range for precise cuts up to 70 mm│2-5/8" depth (Nuron battery platform)
- Max. cutting depth
- 70 mm
- Blade diameter
- 190 mm
- Base material
- Wood

Nuron
- Description
- Cordless circular saw for wood cutting up to 60 mm | 2-3/8" with a faster 165 mm | 6-1/2" diameter universal wood saw blade
- Max. cutting depth
- 60 mm
- Blade diameter
- 165 mm
- Base material
- Chipboard, Drywall, Fibre board, Fibre cement board, Gypsum, Gypsum board, Gypsum fibre, Hardwood (beech, oak etc.), High pressure laminate, Laminated board, Plastic, Plexiglass, Plywood, Softwood (fir, pine, etc.), Wood, Wood composites, Wood core plywood

Nuron
- Description
- Precision plunge circular saw with high dust capture rate for clean and controlled, straight cuts in wood up to 53 mm│2-1/8” depth with guiderail
- Max. cutting depth
- 57 mm
- Blade diameter
- 165 mm
- Base material
- Chipboard, Drywall, Fibre board, Fibre cement board, Gypsum board, Gypsum fibre, Hardwood (beech, oak etc.), High pressure laminate, Laminated board, Plastic, Plexiglass, Plywood, Softwood (fir, pine, etc.), Timber, Wood, Wood composites, Wood core plywood

Nuron
- Description
- Cold-cutting cordless metal saw for extra-fast, precision cutting up to 60 mm│2-3/8” depth (Nuron battery platform)
- Max. cutting depth
- 60 mm
- Blade diameter
- 165 mm
- Base material
- Metal, Steel, Stainless steel, Non-ferrous metal

Nuron
- Description
- Cordless circular saw with minimised weight and size for overhead cuts up to 51 mm│2” depth (Nuron battery platform)
- Max. cutting depth
- 51 mm
- Blade diameter
- 136 mm
- Base material
- Metal, Steel, Stainless steel

Nuron
- Description
- Deep cut dual trigger band saw for precise, low-noise and virtually spark-free cuts through metal up to 127 mm│5” cutting depth (Nuron battery platform)
- Base material
- Metal, Stainless steel, Cast iron, Aluminium, Carbon steel
- Tool body weight
- 6.32 kg
- A-weighted emission sound pressure level
- 75 dB (A)

Nuron
- Description
- Cordless compact threaded rod cutter including M10 (W3/8) blade for cutting threaded rods up to 10mm in diameter
- Material type
- Threaded rod, Steel threaded rod, Stainless threaded rod
- Rated voltage
- 21.6 V
- Tool body weight
- 2.69 kg

Nuron
- Description
- Cordless portable band saw inc. 14/18 TPI blade for precise, low-noise, low-spark cuts through metal up to 63.5 mm│2-1/2” cutting depth (Nuron battery platform)
- Base material
- Metal, Stainless steel

Nuron
- Description
- Powerful cordless multitool with a StarlockMax interface, AVR and an oscillating angle of 4°
- Base material
- Drywall, Wood, Mortar, Paint, Wood with nails, Softwood (fir, pine, etc.), Cement, Metal, PVC, Timber
- No load RPM
- gear 1: 20000 rpm
- Triaxial vibration value for cutting board (ah,B)
- 2.5 m/s²

Nuron
- Description
- Powerful barrel-grip cordless jigsaw with longer run time for precise straight or curved cuts (Nuron battery platform)
- Tool body weight
- 2.1 kg
- Base material
- Wood, Metal, Drywall, Plastic, Aluminium, Steel
- Stroke length
- 28 mm


Nuron
- Description
- Powerful top-handle cordless jigsaw with optional on-board dust collection for precise straight or curved cuts (Nuron battery platform)
- Tool body weight
- 2.2 kg
- Base material
- Wood, Metal, Drywall, Plastic, Aluminium, Steel
- Stroke length
- 28 mm


Nuron
- Description
- Cordless brushless drywall cut-out tool for quick, clean and accurate cuts in board and thin sheet metal (Nuron battery platform)
- Tool body weight
- 1.4 kg
- Base material
- Drywall
- A-weighted emission sound pressure level
- 79 dB (A)

- Description
- Cordless 12V reciprocating saw engineered for light-duty demolition and cutting to length, especially in hard-to-reach places
- Base material
- Wood, Metal, Plastic, Drywall, Sandwich panel
- Stroke length
- 16 mm
- Stroke rate
- 2900 strokes/minute


- Description
- Reciprocating saw engineered for extremely heavy-duty serial demolition and cutting to length with minimal vibration and advanced ergonomics
- Base material
- Metal, Wood, Mineral
- Stroke length
- 32 mm
- Stroke rate
- 2650 strokes/minute



- Description
- Reciprocating saw engineered for everyday demolition and cutting to length with minimal vibration
- Base material
- Metal, Wood, Mineral
- Stroke length
- 32 mm
- Stroke rate
- 2700 strokes/minute



- Description
- Circular saw for straight cuts up to 55 mm depth
- Max. cutting depth
- 55 mm
- Blade diameter - range
- 160 - 165 mm
- Cutting depth at 45 degrees
- 41 mm


- Description
- 850W orbital jig saw with barrel grip, built to make tough, curved cuts faster and more comfortable
- Rated input power
- 850 W
- Handle
- Barrel grip
- Weight according to EPTA-Procedure 01/2003 without battery
- 2.4 kg