SC 55W Circular saw
New productItem #r2937786
Circular saw for straight cuts up to 55 mm depth
- Max. cutting depth: 55 mm
- Blade diameter - range: 160 - 165 mm
- Cutting depth at 45 degrees: 41 mm
Share
Features & Applications
Features & Applications
Features
- Very robust circular saw with high cutting feed rate, for heavy-duty sawing
- Preselection of cutting angle to 22.5, 45 or 50 degrees
- Rip and cross cuts up to 55 mm cutting depth, compatible with Hilti guide rails and vacuum cleaners
- Full guide rail compatibility – cut precise 45 and 90 degree angles using this hand-held circular saw
- Fast blade stop
Applications
- Rip and cross cuts at depths of up to 55 mm
- Bevel and mitre cuts, with or without guide rail
- General construction: cutting formwork board, OSB, plywood, chipboard, plastics, battens
- Interior finishing: cutting plasterboard panel (gypsum board), cement board, MDF and HDF
- Electrical: horizontal wall cuts, cable trays
Services
![Hilti Tool Service](/medias/sys_master/images/h0f/hcb/10056726216734.png)
Hilti Tool Service
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After the no-cost period, repair costs are capped
- 3-month no-cost period after each paid repair
- One click or call is all it takes – we do the rest
![Fleet Management](/medias/sys_master/images/h08/h51/9568999702558.png)
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Free verification of tool accuracy in accordance with manufacturer’s specifications.
- Individual labels and online visibility provide tool fleet transparency
- Theft coverage helps to reduce financial risk and unexpected expenses.