NEW TO HILTI.FI?See your customised prices and shop 24/7Find out more

Jobsite essentials

Find out you can improve working conditions with our jobsite lights, radios, and more.

10 Products

Filter

Nuron

SL 4-22 cordless searchlight


Description
Cordless LED light with powerful long-range beam and 3 modes (searchlight, floodlight and combined) for illuminating work areas (Nuron battery platform)
Brightness
1800 lm
Weight
1.3 kg

Nuron

Cordless tower light SL 10-22
Description
Powerful tower lamp with 360° light coverage for cordless, indoor jobsite illumination
Brightness
6500 lm
Lux
1150 lx @ 1 m
Weight
9.45 kg

Nuron

SL 6-22 LED construction light
Description
Cordless LED construction light with all-day battery life, rotating head and mounting options for multi-person work areas (Nuron battery platform)
Brightness
3000 lm
Lux
2100 lx @ 1 m

Nuron

SL 2-22 LED work light


Description
Cordless LED work light with all-day battery life, rotating head and large hook for illumination of one-person jobs (Nuron battery platform)
Brightness
500 lm
Lux
350 lx @ 1 m
SL 2-A12 LED work light
Description
Cordless 12V LED task light with flexible head for illuminating confined and medium-sized work areas
Brightness
500 lm
Lux
350 lx @ 1 m
Operating time
B 12/2.6: 8.8hrs (50%), 4.5hrs (100%)

Nuron

KCF 4-22 Cordless jobsite fan
Description
Powerful jobsite fan with all-day battery life, rotating head, and hanging hooks for cooling and ventilating working areas (Nuron battery platform)
Weight
3.4 kg

Nuron

R 6-22 Jobsite radio

Nuron

Nuron / Nuron


Description
Battery-powered portable jobsite radio with up to 22 hours of playback per charge and extra durability for use on construction sites (Nuron battery platform)
Battery System Compatibility
Nuron
Connectivity options
Bluetooth, NFC, Aux
Radio broadcasting
AM, DAB/DAB+, FM
CU 2-12 USB charging adapter
Description
USB charging adapter for Hilti 12V batteries to charge tablets, phones and other devices with USB-C or USB-A ports
No technical data available

Nuron

CU 4-22 USB Charger adapter

Nuron

Nuron / Nuron


Description
USB charging adapter for Nuron batteries, with wireless charging, USB-C PD, and USB-A ports to charge laptops, tablets, and more devices
Battery System Compatibility
Nuron

Nuron

NBL 4-22 compact jobsite blower
Description
Cordless compact blower for clearing jobsite debris and preparing work surfaces (Nuron battery platform)
Air volume
186 m³/h
Max. air velocity
80.5 m/s
Min. air velocity
50.5 m/s