SL 2-22 LED work light
New productItem #r13275666
Cordless LED work light with all-day battery life, rotating head and large hook for illumination of one-person jobs (Nuron battery platform)
- Brightness: 500 lm
- Lux: 350 lx @ 1 m
- Operating time: B 22-110: 23hrs (50%), 14.5hrs (100%)
Share
Features & Applications
Features & Applications
Features
- One charge per workday – get a full day of light at 100% brightness thanks to high-capacity, high-output Nuron batteries
- Clearer visibility – specially engineered LEDs direct even, natural light colour in three brightness modes to your work area (illumination up to 500 lumens/350 Lux at 1 m distance)
- Multiple attachment options – retractable belt hook, magnetic holder (optional), stable base and pivoting head mean you can position the light on a wide range of construction equipment
- Low battery warning – the work light maintains constant brightness, but will warn you of low batteries with enough time to get to a charger
- On the Nuron battery platform – cordless LED work lights without compromise thanks to longer-lasting batteries and a range of services to keep you more productive, today and tomorrow
Applications
- Illumination of personal work areas – can be hung from or attached to a wide range of objects nearby, such as pipes, ladders, scaffolds and rafters
- Inspection of surface finishes (such as paint or drywall)
- Suitable for use in confined spaces (housing stays cool to the touch and LEDs don’t emit extreme heat)