SL 6-22 LED construction light
New productItem #r13275667
Cordless LED construction light with all-day battery life, rotating head and mounting options for multi-person work areas (Nuron battery platform)
- Brightness: 3000 lm
- Lux: 2100 lx @ 1 m
- Operating time: B22-170: 13.5 hrs (33%), 7 hrs (66%), 5 hrs (100%)
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@c78b4279, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@52536c55, unit=null, value=One charge per workday – get a full day of light at 100% brightness thanks to high-capacity, high-output Nuron batteries (with B22-170)}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@bf55e53f, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@98d0cbd1, unit=null, value=Clearer visibility – four specially engineered LEDs deliver even, natural light colour in three brightness levels across an area large enough for two workers (illumination up to 3000 lumens/2100 Lux at 1 metre distance)}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@9d261d77, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@7713db1b, unit=null, value=Works virtually anywhere – the 360° rotating head can stand, hang, hook or be attached to a standard tripod while staying cool to the touch}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@4f0abdb8, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@53da6fc, unit=null, value=Low battery warning – the construction light maintains constant brightness, but will warn you of low batteries with enough time to get to a charger}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@e0d5753d, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@bef64219, unit=null, value=On the Nuron battery platform – cordless LED construction lights without compromise thanks to longer-lasting batteries and a range of services to keep you more productive, today and tomorrow}], id=CHA_ADVANTAGE_05, multiValue=false, name=Advantage 05}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@5aedf421, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@84a8c5e3, unit=null, value=Illumination of unlit and poorly lit rooms and work areas – can be hung from or attached to a wide range of objects nearby, such as pipes and scaffolds}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@5b32e735, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@76a067d1, unit=null, value=Overhead lighting when hung from pipes, rafters, strut, etc. using the hook-shaped legs – downward light minimises the shadows}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@b6a1770d, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@c78d437b, unit=null, value=Stand lighting when attached to a tripod using the 5/8" thread attachment point}], id=CHA_APPLICATION_03, multiValue=false, name=Application 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@a0b68c02, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@4825f728, unit=null, value=Suitable for use in confined spaces (housing stays cool to the touch and LEDs don’t emit extreme heat)}], id=CHA_APPLICATION_04, multiValue=false, name=Application 04}