NEW TO HILTI.FI?See your customised prices and shop 24/7Find out more

Impact drivers and wrenches

Explore our range of impact drivers and impact wrenches, designed for longer run time and higher performance in light to heavy-duty driving and bolting in metal, wood, and concrete

11 Products

Filter

Nuron

SID 4-22 Cordless impact driver
Description
Compact brushless impact driver optimised for more reliable and efficient non-structural fastening in wood and metal (Nuron battery platform)
Feature
LED light around the chuck
Chuck type
1/4" hexagonal click-in
No load RPM
gear 1: 3000 rpm

Nuron

SID 4R-22 Right-angle impact driver
Description
Compact, cordless right-angled impact driver for reaching tough to access applications
Chuck type
1/4" hexagonal click-in
No load RPM
gear 1: 1600 rpm; gear 2: 2250 rpm
Maximum torque
31 Nm (1); 98 Nm (2)

Nuron

Nuron SID 6-22 Cordless impact driver
Description
Power-class cordless impact driver with high-speed brushless motor and precise handling to help you save time on high-volume fastening jobs (Nuron battery platform)
Feature
LED light ring around the chuck
Chuck type
1/4" hexagonal click-in
No load RPM
gear 1: 1800 rpm; gear 2: 2700 rpm; gear 3: 3600 rpm

Nuron

SIW 4AT-22 ½” Cordless impact wrench
Description
Compact-class cordless impact wrench with the ultimate balance of power and handling (Nuron battery platform)
Anvil type
1/2" detent pin
Maximum torque
90 Nm (1); 135 Nm (2); 213 Nm (3)
Nut-busting torque
338 Nm

Nuron

SID 8-22 7/16" Impact Driver


Description
Ultimate class cordless impact driver for large diameter drilling and fastening
Chuck type
7/16" hexagonal
No load RPM
gear 1: 1700 rpm; gear 2: 1200 rpm
Maximum torque
500 Nm (1); 1000 Nm (2)

Nuron

SIW 4R-22 3/8" Right-angle impact wrench
Description
Compact, cordless right-angled impact wrench for reaching tough to access applications
Anvil type
3/8" anvil
Maximum torque
37 Nm (1); 106 Nm (2)
Full hammering frequency
3800 impacts/minute

Nuron

SIW 6AT-22 Mid-Torque impact wrench
Description
Power-class 22V impact wrench with robust 1/2" friction ring anvil for faster and safer anchoring and bolting
Anvil type
1/2" friction ring
Maximum torque
300 Nm (1); 450 Nm (2)
Nut-busting torque
650 Nm

Nuron

SIW 8-22 ½” Cordless impact wrench
Description
Ultimate-class, high-torque cordless impact wrench with 1/2" friction ring anvil for structural bolting and anchoring (Nuron battery platform)
Anvil type
1/2" friction ring
Maximum torque
600 Nm (1); 1000 Nm (2)
Nut-busting torque
1650 Nm

Nuron

SIW 10-22 ¾” high-torque cordless impact wrench
Description
Ultimate-class, high-torque cordless impact wrench with ¾” anvil and friction ring for heavy bolting and anchoring
Anvil type
3/4" through hole with friction ring
Maximum torque
850 Nm (1); 1600 Nm (2)
Nut-busting torque
2000 Nm
SID 2-A12 Cordless impact driver
Description
Subcompact-class 12V brushless impact driver for when you need high torque with access and low weight
Feature
LED light around the chuck
Chuck type
1/4" hexagonal
No load RPM
gear 1: 2750 rpm
SIW 2-A12 Cordless impact wrench
Description
Subcompact-class cordless impact wrench with 3/8” friction ring anvil for economical anchoring and bolting, especially in cramped spaces
Anvil type
3/8" friction ring
Maximum torque
180 Nm (1)
Full hammering frequency
3.988 impacts/minute