SID 2-A12 Cordless impact driver
New productItem #r9940037
Subcompact-class 12V brushless impact driver for when you need high torque with access and low weight
- Chuck type: 1/4" hexagonal
- Feature: LED light , LED light around the chuck
- No load RPM: gear 1: 2750 rpm
Share
Features & Applications
Features & Applications
Features
- More compact than ever – the cordless impact driver for working in cramped or hard-to-reach spaces
- Minimised weight – designed especially for working overhead or at awkward angles
- Upgraded ergonomics – fits firmly in your grip, for more comfortable handling and precise control
- Outsized performance – powerful 2750 rpm drilling speed and up to 170 Nm rated torque, despite the minimised tool size and weight
- Brushless motor – virtually maintenance-free to minimise tool downtime
Applications
- Driving small-diameter, self-drilling screws up to 22 mm length in metal
- Driving plasterboard screws
- Driving screws in HRD frame anchors up to 8 mm diameter in masonry and concrete
- Driving sharp-point wood fasteners up 6 mm
Services
Hilti Tool Service
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After the no-cost period, repair costs are capped
- 3-month no-cost period after each repair
- One click or call is all it takes – we do the rest
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Individual labels and online visibility provide tool fleet transparency
- High-performing tools and latest technology help to increase jobsite productivity.