SID 8-22 7/16" Impact Driver
New productItem #r18450959
Ultimate class cordless impact driver for large diameter drilling and fastening
- Chuck type: 7/16" hexagonal
- Feature: Powerful high efficiency hammering mechanism
- No load RPM: gear 1: 1700 rpm; gear 2: 1200 rpm
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@e94fbc32, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@4675a5ec, unit=null, value=Work faster and smarter – get up to 50% faster driving speed, with two speeds and lower torque for greater control}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@cb65a6bb, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@c138c85, unit=null, value=Smaller and more ergonomic design – more compact body allows for greater ease and comfort}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@fc032d6a, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@ad4db8b8, unit=null, value=Quick chuck – 7/16” one-click chuck with lip for easy bit changes, even while wearing gloves}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@38616948, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@ad8bd61c, unit=null, value=Smoother drilling – combine with Hilti’s alloy-coated auger bits for faster and smoother drilling}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@eb517f66, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@b4d04140, unit=null, value=Work any time – powerful LED light on the impact driver illuminates your jobsite day and night}], id=CHA_ADVANTAGE_05, multiValue=false, name=Advantage 05}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@98580e4c, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@36e48448, unit=null, value=Ideal for heavy-duty wood drilling and fastening for utility poles and structural wood bolt connections}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@24362f26, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@9d093e30, unit=null, value=Drilling, fastening and bolting hardware in wood utility poles and timber}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@d86f8be4, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@71cae6b4, unit=null, value=Easier one-hand driving of lag bolts and Spax screws in wood}], id=CHA_APPLICATION_03, multiValue=false, name=Application 03}